T-Series Compact Outdoor with Heat, T20 2000BTU 230V, Brushed, SS304
T-Series Compact Outdoor with Heat, T20 2000BTU 230V, Brushed, SS304
Catalog#: T200226G158
T-Series Compact Outdoor Air Conditioners provide a compact footprint to minimize real estate and maximize capacity. Their discreet design helps them to blend into rugged factory or outdoor environments. Each unit is equipped with corrosion-resistant components, compressor heaters and head pressure controls for optimal outdoor performance.
Industry Standards
UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
Details
Resources
Features
- Compact footprint to minimize real estate and maximize capacity
- Models for 115, 230 and 460 VAC power input
- Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
- UL Listed to save customers time and money with agency approvals (some models UL recognized)
- Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
- Reliable mechanical thermostat on enclosure side of the unit
- Dual condenser-side air movers for performance redundancy
- Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
- Exterior and fully recessed mounting options on many models
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Outdoor Air Conditioner models include: Thermostat, corrosion-resistant components, malfunction switch, compressor heater, head pressure control, enclosure heater and R134A refrigerant
- Mounting hardware, gaskets and user manual furnished with the unit
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.