Image for Stainless Steel Sequestr External Disconnect Package, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel Sequestr External Disconnect Package, Type 4X

Bulletin Number:

  • A28SX
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed 508; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, Type 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Stainless Steel Sequestr External Disconnect Enclosure package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Manufactured from 304 stainless steel, it provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. A package includes a main enclosure and a Sequestr box. Sequestr  boxes can be ordered separately to retrofit existing enclosures. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosures, with terminal connections to bring power to the main enclosure.

    Applications:

    The Stainless Steel Sequestr External Disconnect Enclosure package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Manufactured from 304 stainless steel, it provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. A package includes a main enclosure and a Sequestr box. Sequestr boxes can be ordered separately to retrofit existing enclosures. The disconnect switch and fuse block/circuit breaker are mounted in the external enclosures, with terminal connections to bring power to the main enclosure.

    Features:

  • Main enclosure is manufactured from 12 gauge Type 304 stainless steel
  • Sequestr enclosure is made from 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Interlocks doors of main control cabinet when disconnect switch is powered ON
  • Mechanical interlock on main control enclosure activated by master door, preventing slave door from being opened first
  • Provision for pass-through power into the main enclosure
  • Preferred Disconnect cutout
  • Quarter-turn, screwdriver slot latch on Sequestr Enclosure
  • Heavy-duty 3-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle on all doors
  • Concealed, easy-to-remove hinges
  • Grounding studs on body
  • Bonding provision on door
  • Conductive back panel included in Sequestr External Disconnect Enclosure
  • Optional back panel for main control cabinet for maximum ordering flexibility
  • Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
  • Finish:

    Stainless steel enclosures are unpainted. Sides and body have smooth #4 brushed finish. Optional white mild steel panels or conductive panels.

    Accessories:

  • Electric Heater
  • Compact Cooling Fans
  • Floor Stand Kit
  • Panelite Enclosure Lights
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number A in. B in. C in. B2 in. D in. Panel Conductive Panel Panel Size in. Small Panel Large Panel Large Conductive Panel Small Conductive Panel Large Panel Size in. Small Panel Size in.
    Catalog Number A in. B in. C in. B2 in. D in. Panel Conductive Panel Panel Size in. Small Panel Large Panel Large Conductive Panel Small Conductive Panel Large Panel Size in. Small Panel Size in.
    72.12 28.25 18.12 42.25 0 A72PM28 A72PM28G 60.00 x 21.75 - - - - - -
    72.12 34.25 18.12 48.25 0 A72PM34 A72PM34G 60.00 x 27.75 - - - - - -
    72.12 40.25 18.12 54.25 0 A72PM40 A72PM40G 60.00 x 33.75 - - - - - -
    84.12 40.25 18.12 54.25 6.00 A84PM40 A84PM40G 72.00 x 33.75 - - - - - -
    90.12 40.25 18.12 54.25 9.00 A90PM40 A90PM40G 78.00 x 33.75 - - - - - -
    90.12 40.25 20.12 54.25 9.00 A90PM40 A90PM40G 78.00 x 33.75 - - - - - -
    84.12 40.25 24.12 54.25 6.00 A84PM40 A84PM40G 72.00 x 33.75 - - - - - -
    90.12 40.25 24.12 54.25 9.00 A90PM40 A90PM40G 78.00 x 33.75 - - - - - -
    72.12 54.5 18.12 68.50 0 A72PM54 A72PM54G 60.00 x 48.00 - - - - - -
    72.12 66.5 18.12 80.50 0 A72PM66 A72PM66G 60.00 x 60.00 - - - - - -
    72.12 78.5 18.12 92.50 0 A72PM78 A72PM78G 60.00 x 72.00 - - - - - -
    84.12 78.5 18.12 92.50 6.00 A84PM78 A84PM78G 72.00 x 72.00 - - - - - -
    90.12 78.5 18.12 92.50 9.00 A90PM78 A90PM78G 78.00 x 72.00 - - - - - -
    90.12 78.5 20.12 92.50 9.00 A90PM78 A90PM78G 78.00 x 72.00 - - - - - -
    72.12 78.5 24.12 92.50 0 A72PM78 A72PM78G 60.00 x 72.00 - - - - - -
    84.12 78.5 24.12 92.50 6.00 A84PM78 A84PM78G 72.00 x 72.00 - - - - - -
    90.12 78.5 24.12 92.50 9.00 A90PM78 A90PM78G 78.00 x 72.00 - - - - - -
    72.12 100.75 18.12 114.75 0 - - - A72PM34 A72PM66 A72PM66G A72PM34G 60.00 X 60.00 60.00 X 27.75
    72.12 118.75 18.12 132.75 0 - - - A72PM40 A72PM78 A72PM78G A72PM40G 60.00 X 72.00 60.00 X 33.75
    84.12 118.75 18.12 132.75 6.00 - - - A84PM40 A84PM78 A784PM78G A84PM40G 72.00 X 72.00 72.00 X 33.75
    84.12 118.75 24.12 132.75 6.00 - - - A84PM40 A84PM78 A84PM78G A84PM40G 72.00 X 72.00 72.00 X 33.75
    90.12 118.75 24.12 132.75 9.00 - - - A90PM40 A90PM78 A90PM78G A90PM40G 72.00 X 72.00 72.00 X7 2.00