Image for Stainless Steel Sequestr External Disconnect Enclosures, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel Sequestr External Disconnect Enclosures, Type 4X

Bulletin Number:

  • A70DS
  • Material:

  • Stainless Steel, 304
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Application:

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Features:

  • Interlocks with doors of main control cabinet when the disconnect switch is powered ON
  • Maintains UL Type 4X rating
  • Provision for pass-through power into the main cabinet—blank plate for customer modification
  • Preferred disconnect cutout
  • Quarter-turn screwdriver slot and 3-point latch
  • Hidden hinges
  • Bonding provision on door
  • Conductive back panel included
  • Installation hardware and templates included
  • Specifications:

  • 14 gauge 304 steel
  • Continuously welded and ground seams all around
  • Hinged on right side
  • Finish:

  • Smooth #4 brushed finish
  • Included back panel has conductive finish
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Touch-Up Paint
  • Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number A in. B in. C in.
    Catalog Number A in. B in. C in.
    34.45 14 18.12
    34.45 14 20.12
    34.45 14 24.12