Image for ProLine Solid Tops from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Solid Tops

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Solid Tops are used to close the top opening on an enclosure frame. Steel Tops are finished in RAL 7035 textured light gray. EMC Solid Tops are finished with paint over plated surfaces. Solid Tops are gasketed and include ground studs. Bolts are included to hold the top in place (lifting eyes can be used instead of bolts). Tops are made of 16-gauge steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number B in. C in. D in. W in. Type Fits Frame B x C Frame Type A in.
    Catalog Number B in. C in. D in. W in. Type Fits Frame B x C Frame Type A in.
    15.75 19.69 19.65 15.71 Steel 400 x 500 Single-Bay -
    15.75 23.62 23.58 15.71 Steel 400 x 600 Single-Bay -
    23.62 15.75 15.71 23.31 Steel 600 x 400 Single-Bay -
    23.62 15.75 15.71 23.31 EMC 600 x 400 Single-Bay -
    23.62 19.69 19.65 23.31 Steel 600 x 500 Single-Bay -
    23.62 23.62 23.58 23.31 Steel 600 x 600 Single-Bay -
    23.62 23.62 23.58 23.31 Stainless Steel 600 x 600 Single-Bay -
    23.62 23.62 23.58 23.31 EMC 600 x 600 Single-Bay -
    23.62 31.5 31.46 23.31 Steel 600 x 800 Single-Bay -
    23.62 31.5 31.46 23.31 EMC 600 x 800 Single-Bay -
    23.62 31.5 31.46 23.31 Stainless Steel 600 x 800 Single-Bay -
    27.56 23.62 23.58 27.24 Steel 700 x 600 Single-Bay -
    27.56 31.5 31.46 27.24 Steel 700 x 800 Single-Bay -
    27.56 31.5 31.46 27.24 EMC 700 x 800 Single-Bay -
    27.56 35.43 35.39 27.24 Steel 700 x 900 Single-Bay -
    27.56 35.43 35.39 27.24 EMC 700 x 900 Single-Bay -
    31.50 15.75 15.71 31.18 Steel 800 x 400 Single-Bay -
    31.50 15.75 15.71 31.18 EMC 800 x 400 Single-Bay -
    31.50 19.69 19.65 31.18 Steel 800 x 500 Single-Bay -
    31.50 23.62 23.58 31.18 Steel 800 x 600 Single-Bay -
    31.50 23.62 23.58 31.18 EMC 800 x 600 Single-Bay -
    31.50 23.62 23.58 31.18 Stainless Steel 800 x 600 Single-Bay -
    31.50 31.5 31.46 31.18 Steel 800 x 800 Single-Bay -
    31.50 31.5 31.46 31.18 EMC 800 x 800 Single-Bay -
    31.50 31.5 31.46 31.18 Stainless Steel 800 x 800 Single-Bay -
    31.50 35.43 31.46 31.18 Steel 800 x 900 Single-Bay -
    31.50 35.43 31.46 31.18 EMC 800 x 900 Single-Bay -
    39.37 15.75 15.71 39.06 Steel 1000 x 400 Single-Bay -
    39.37 23.62 23.58 39.06 Steel 1000 x 600 Single-Bay 39.37
    39.37 19.69 19.65 39.06 Steel 1000 x 500 Single-Bay 39.37
    39.37 19.69 19.65 39.06 EMC 1000 x 500 Single-Bay 39.37
    39.37 23.62 23.58 39.06 Stainless Steel 1000 x 600 Single-Bay 39.37
    39.37 31.5 31.46 39.06 Steel 1000 x 800 Single-Bay 39.37
    39.37 31.5 31.46 39.06 EMC 1000 x 800 Single-Bay 39.37
    39.37 31.5 31.46 39.06 Stainless Steel 1000 x 800 Single-Bay 39.37
    47.24 15.75 15.71 46.93 Steel 1200 x 400 Double-Bay 47.24
    47.24 19.69 19.65 46.93 Steel 1200 x 500 Double-Bay 47.24
    47.24 23.62 23.58 46.93 Steel 1200 x 600 Double-Bay 47.24
    47.24 23.62 23.58 46.93 Stainless Steel 1200 x 600 Double-Bay 47.24
    47.24 31.5 31.46 46.93 Steel 1200 x 800 Double-Bay 47.24
    47.24 31.5 31.46 46.93 Stainless Steel 1200 x 800 Double-Bay 47.24
    62.99 15.75 15.71 62.68 Steel 1600 x 400 Double-Bay -
    62.99 19.69 19.65 62.68 Steel 1600 x 500 Double-Bay 62.99
    62.99 23.62 23.58 62.68 Steel 1600 x 600 Double-Bay 62.99
    62.99 31.5 31.46 62.68 Steel 1600 x 800 Double-Bay 62.99
    70.87 19.69 19.65 70.55 Steel 1800 x 500 Double-Bay -
    70.87 23.62 23.58 70.55 Steel 1800 x 600 Double-Bay -
    70.87 31.5 31.46 70.55 Steel 1800 x 800 Double-Bay -