Skip to main content

Please Select Your Country/Language Preferences

Accessories; Weather Protection; Shields; Wall-Mount Solar Shields; SW1LGLWH; SW1MGLWH; SW1SGLWH; SW2LGLWH; SW2MGLWH; SW2SGLWH.

Wall-Mount Solar Shield, Type 4 and 12, 28.00x28.00x15.75, White, Galvanized

Catalog#: SW2LGLWH

Wall-mount Solar Shield protects outdoor enclosures from overheating and provides weather protection from sun, rain and snow. Enclosures are shielded from the top, sides and rear; white paint finish maximizes solar heat reduction. Two sets of fully-adjustable mounting channels are provided to mount any type of wall-mount enclosure that fits inside the solar shield. Fits most Concept, InLine and NEMA Type 4 wall-mount enclosures and junction boxes (i.e. Bulletin A51NF and A51FL)

Read more Read less

Industry Standards

NEMA/EEMAC Type 4, 12

cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997

IEC 60529, IP66

UL 508A Listed; Type 4, 12; File No. E61997

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.