Image for SF13 376 CFM (638 m3/hr.) Side-Mount Filter Fan - Standard and Reverse from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

SF13 376 CFM (638 m3/hr.) Side-Mount Filter Fan - Standard and Reverse

Catalog Number:  SF1316414
Back To Product

Model Code:

  • 20045
  • Bulletin Number:

  • MCLF
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Add Item to Project List add item to project list

    No description available.
    SF13 376 CFM (638 m3/hr.) Side-Mount Filter Fan - Standard and Reverse
    Catalog Number
    SF1316414
    A in. 12.72
    B in. 12.72
    C in. 5.83
    Description SF13 376 CFM (638 m3/hr.) Side-Mount Filter Fan - Standard and Reverse
    CFM Max 346
    Fahrenheit Min. 14
    Voltage 100 - 120 VAC
    Fahrenheit Max. 131
    Max Current (A) .58/.70
    Height (in.) 12.72
    Width (in.) 12.72
    Depth (in.) 5.83
    Weight (lb.) 7.5
    No accessories available.