Syspend Sanitary HMI Enclosure Type 4X, 11.81x11.81x7.87, Brushed, SS304
The Syspend Sanitary HMI enclosure is specifically designed to house process control equipment in sanitary washdown environments, particularly food and beverage manufacturing. It features many clean design elements and meets Type 4X and IP69K requirements for high-pressure, high-temperature washdown applications. Combine the enclosure with Syspend Sanitary Suspension System to suspend equipment for easy cleaning and washdown. Furnished with grounding hardware, internal support plate, suspension arm adapter, and hardware for attaching the support plate and adapter.
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66, IP69K
Features
- Enclosure provides modern, flat-screen monitor-style aesthetics
- Integrated side handles allow for easy repositioning of enclosure
- Fully concealed silicone gasket area provides complete protection in washdown environments
- 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
- Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
- Enclosure can be flipped for either pendant or pedestal mounting
- Hinges are shielded by door
- Suspension arm adapter included to attach to Syspend Sanitary Suspension System and Syspend VHDS-Motion Arm
- Suspension arm adapter can be installed backwards to provide 40-degree tilt for pedestal applications
- Internal support plate provides extra rigidity for suspension mounting
- H2Omit Vent Drain can be installed on the flat area to provide means of removing condensed moisture from the enclosure
- Seams continuously welded and ground smooth
- Bonding provision on door; grounding stud on body
- Door secured with two stainless steel quarter-turn latches with flush slotted insert
- Panel studs on door fit optional NEMA-style panels
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.