Image for Syspend 180-Max Intermediate Joint from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Syspend 180-Max Intermediate Joint

Catalog Number:  S1MIJ
Back To Product

Bulletin Number:

  • CS5
  • Model Code:

  • 32768
  • Bulletin Number:

  • CS5
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Use an intermediate joint to join two horizontal tubes together for a longer length. The arm can be rotated 300 degrees. Includes safety stop and maintenance-free bearings. Die-cast aluminum construction. Choice of RAL 9005 black or RAL 7035 light gray finish. Includes installation instructions, gaskets, and tube setscrews. Use of the intermediate joint reduces the system load rating capacity to 146 lb. (66 kg) at 3.3 ft. (1 m).
    Syspend 180-Max Intermediate Joint
    Catalog Number
    S1MIJ
    Color RAL 9005, Black
    Weight (lb.) 6.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Hardware Kit S1MRHK Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Caps S1MRCRK Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list