Image for Rack Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack Panels

Bulletin Number:

  • P20
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Rack Panels mount to rack angles and can be used for mounting components or as a blanking plate. They are available in aluminum and painted steel. Aluminum Rack Panels are .125-in.-thick 5052-H32 alloy. Steel Rack Panels are 12 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. All panels are flat with oblong holes positioned at EIA standard spacing. Mounting hardware is sold separately. The recommended fastener package kit is ECNSM6.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Rack Angle Size Rack Units
    Catalog Number Material Rack Angle Size Rack Units
    Aluminum 19 in. 1
    Steel 19 in. 1
    Aluminum 19 in. 2
    Steel 19 in. 2
    Aluminum 19 in. 3
    Steel 19 in. 3
    Aluminum 19 in. 4
    Steel 19 in. 4
    Aluminum 19 in. 5
    Steel 19 in. 5
    Aluminum 19 in. 6
    Steel 19 in. 6
    Aluminum 19 in. 7
    Steel 19 in. 7
    Aluminum 19 in. 8
    Steel 19 in. 8
    Aluminum 19 in. 9
    Steel 19 in. 9
    Aluminum 19 in. 10
    Steel 19 in. 10
    Aluminum 19 in. 11
    Steel 19 in. 11
    Aluminum 19 in. 12
    Steel 19 in. 12
    Aluminum 19 in. 16
    Steel 19 in. 16