Image for Raised Cover with Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Raised Cover with Latches, Type 4X

Catalog Number:  RHJB1412HWPL2LG
Back To Product

Bulletin Number:

  • HJ
  • Model Code:

  • 15922
  • Ship Wt. Std. Pkg. (lbs):

  • 9.3
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E54315 Enclosure flammability per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 217184: Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.

    Applications:

    Enclosures feature a raised, hinged, overlapping cover design that ensures a more-secure seal and offers increased internal space for mounting components. Available with solid and window covers. Latches provide easy access and security.

    Specifications:

  • Compression-molded fiberglass construction
  • Overlapping raised solid- and window-covers
  • Windows are clear polycarbonate
  • Cover fastens with padlockable Type 316 stainless steel latches
  • Type 304 stainless steel piano hinges
  • Integral mounting brackets
  • Enclosures protect equipment and operators from indirect electrical contact
  • Finish:

    Fiberglass material is RAL 7035 light-gray inside and out. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • H2Omit Vent Drains, Type 4X
  • Hol-Sealers Non-Metallic Hole Seals
  • Panels for Junction Boxes
  • Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Raised Cover with Latches, Type 4X
    Catalog Number
    RHJB1412HWPL2LG
    A in. 13.62
    B in. 11.62
    C in. 7.24
    K in. 3.25
    L in. 15.32
    D in. 8.13
    F in. 7.81
    G in. 14.75
    H in. 10.00
    Panel Size in. A14P12
    Window Size M x N in. 12.00 x 10.00
    J in. 5.63
    W in. 13.22
    Q in. 10.25
    P in. 12.25
    Aluminum Panel 324 x 276
    Steel Panel 12.75 x 10.88
    I in. 15.50
    No. of latches 2
    No accessories available.