Skip to main content

Please Select Your Country/Language Preferences

QLine I Enclosure Clear Cover Type 4X, 200x200x180mm, Polycarbonate

  • Body is impact-resistant polycarbonate for PCI series and ABS for ABI series
  • Opaque and clear covers are impact-resistant polycarbonate for PCI, opaque covers are ABS for ABI series
  • Polycarbonate and ABS material is easily punched, drilled, filed or sawed
  • Mounting holes molded directly under cover screws
  • Molded internal pads for mounting optional panels, rails and other components
  • Molded internal rails for mounting adjustable-depth panel kit
  • Screws provided for mounting optional panel
  • Optional extension rings are molded polycarbonate
  • Cover includes a molded-in hole for wire lead
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Material is halogen free
  • Screw Cover Enclosures have easy-to-remove covers attached to body with strong, durable polyamide cross-point cover screws
  • Enclosures with Quick-Release Latches have polycarbonate hinges and polyester latches with a padlock provision
Show More

Catalog #:

Q202018PCICC

QLine I Enclosure Type 4X

PRODUCT ATTRIBUTES

  • Height: 7.4 in / 188 mm
  • Width: 7.4 in / 188 mm
  • Depth: 6.81 in / 173 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; IP66
  • Material: Polycarbonate
  • Panel Size: 6.30 x 6.30 in / 160 x 160 mm
  • Mounting: 7.09 x 7.09 in / 180 x 180 mm
  • Panel: Q2020PI
  • Cover Style: Clear
  • Latch Type: Screw Cover
  • External Dimensions: 200 x 200 mm / 7.87 x 7.87 in
  • Extension Ring: Q2020EXTI
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Smooth Gloss
  • Thickness: 0.14 in / 4 mm
  • Weight: 3.1 lb

ADDITIONAL PRODUCT DETAILS

The largest-sized QLine enclosure, QLine I provides easy access and protects larger controls from corrosive environments. Choose from screw cover, hinge, internal mounting, variable depth and quick-release latch options to meet your design and security requirements. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Purchase panels and extension rings separately

BULLETIN NUMBER

Q41

Industry Standards

Inflammabilité de l’armoire selon UL 508A
Inflamabilidad del gabinete evaluada según UL 508A
根据 UL 508A 评估的机柜易燃性
UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997
Enclosure flammability evaluated per UL 508A
CSA référence 42186 : Type 4, 4X, 12, 13
Archivo CSA N.º 42186: Tipo 4, 4X, 12, 13
CSA 文件编号 42186:Type 4, 4X, 12, 13
Polycarbonate Enclosure
NEMA/EEMAC Type 4, 4X, 12, 13
CSA File No. 42186: Type 4, 4X, 12, 13
IEC 60529, IP66
ABS Enclosure
NEMA/EEMAC Type 4, 4X, 12, 13
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Hol-Sealers Non-Metallic Hole Seals; CAD Render; Photo Render; ASPB05075NM; 16307
Hol-Sealers Non-Metallic Hole Seal, 1.57 Dia., Plastic
Catalog #: ASPB05075NM
  • Product Family: Hol-Sealers
  • Material: Polyester