Image for Screw Cover Wiring Trough, NEMA Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Screw Cover Wiring Trough, NEMA Type 4X

Bulletin Number:

  • F24
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 870, 50E Listed; Type 12/3R/4/4X; File No. E27524; cUL Listed per CSA C22.2 No. 26 and No. 94.2; Type 3R, 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

    Omit center mounting foot if C is less than 60 in. (1524 mm).

    Applications:

    This wiring trough meets basic functionality requirements for applications in which frequent access is not needed. Provides protection for use in corrosive or dirty indoor and outdoor environments.

    Features:

  • Seams continuously welded and ground smooth
  • Oil-resistant gasket and adhesive
  • Captivated stainless steel cover screw threaded into sealed walls
  • No holes or knockouts
  • Specifications:

  • Type 304 stainless steel covers and bodies
  • 12 to 16 gauge stainless steel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Number of Cover Screws Cover Gauge Body Gauge D in. E in. F in. K in. W in.
    Catalog Number Number of Cover Screws Cover Gauge Body Gauge D in. E in. F in. K in. W in.
    4 12 16 10.75 .38 4.69 11.25 5.50
    6 14 16 16.75 1.00 4.69 8.00 5.50
    6 12 16 22.75 .75 4.69 11.25 11.25
    4 12 16 10.75 .38 6.69 11.25 7.50
    6 12 16 22.75 .75 6.69 11.25 7.50
    8 14 16 34.75 1.12 6.69 11.25 7.50
    10 14 16 46.75 1.50 6.69 11.25 7.50
    6 12 14 22.75 .75 8.69 11.25 9.50
    8 14 14 34.75 1.12 8.69 11.25 9.50
    10 14 14 46.75 1.50 8.69 11.25 9.50
    6 12 14 10.75 .75 12.69 11.25 13.50
    8 14 14 10.75 1.12 12.69 11.25 13.50
    10 14 14 22.75 1.50 12.69 11.25 13.50
    12 12 14 29.38 1.88 10.75 11.25 13.50
    14 12 14 70.75 1.88 12.69 11.25 13.50