Image for HF Side-Mount Filter Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

HF Side-Mount Filter Fans

Industry Standards:

UL/cUL Listed; File No. E482010 CE EAC Type 12 standard on all models IP54 standard option on all models except HF13 IP55 standard option on all models except HF04
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Automotive assembly
  • Package handling equipment
  • Food and beverage process controls
  • Wind energy systems
  • Features:

  • Click-Fit design quickly installs into enclosure wall; no tools or screws required
  • Opens with the flick of a finger for easy filter replacement
  • Enclosure side wall mounting
  • Reverse airflow option on HF13 models available to push/pull air through higher static pressure
  • Standard rope gasket provides proper seal to the enclosure
  • Similar cut-out sizes as other filter fan manufacturers
  • Terminal block connections
  • Optional thermostat available to save energy and extend service life
  • Hinged grille remains attached after opening
  • Specifications:

  • Size rage from 4 in. (102 mm) to 13 in. (325 mm)
  • Free air flow from 21 CFM (36 m3/hr.) to 484 CFM (822 m3/hr.)
  • Service life hours from 40,000 to 100,000 hours
  • Operating temperature range fo -4 F/-20 C to 149 F/65 C
  • Finish:

  • RAL 7035 light-gray, UV-resistant plastic standard
  • RAL 9011 black, UV-resistant plastic
  • Accessories:

  • Replacement filters
  • Thermostat
  • Rain shroud
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description CFM Max Fahrenheit Min. Fahrenheit Max. Max Current (A) Voltage Height (in.) Width (in.) Depth (in.) Weight (lb.) Color
    Catalog Number Description CFM Max Fahrenheit Min. Fahrenheit Max. Max Current (A) Voltage Height (in.) Width (in.) Depth (in.) Weight (lb.) Color
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 14 131 0.1 115 VAC 4.42 4.44 3.65 .91 Light Gray
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 14 131 0.1 115 VAC 4.42 4.44 3.65 .91 Black
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 14 131 0.07 230 VAC 4.42 4.44 3.65 .91 Light Gray
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 14 131 0.07 230 VAC 4.42 4.44 3.65 .91 Black
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 -4 149 0.14 24 VDC 4.42 4.44 3.15 .91 Light Gray
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 -4 149 0.14 24 VDC 4.42 4.44 3.15 .91 Black
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 -4 149 0.06 48 VDC 4.42 4.44 3.15 .91 Light Gray
    HF04 21 CFM (36 m3/hr.) Side-Mount Filter Fan 21 -4 149 0.06 48 VDC 4.42 4.44 3.15 .91 Black
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 14 131 0.16/0.14 115 VAC 6.15 6.16 3.98 1.77 Light Gray
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 14 131 0.16/0.14 115 VAC 6.15 6.16 3.98 1.77 Black
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 14 131 0.16/0.14 115 VAC 6.15 6.16 3.98 1.77 Light Gray
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 14 131 0.16/0.14 115 VAC 6.15 6.16 3.98 1.77 Black
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 14 131 .12/.10 230 VAC 6.15 6.16 3.98 1.77 Light Gray
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 14 131 .12/.10 230 VAC 6.15 6.16 3.98 1.77 Black
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 14 131 0.12/0.10 230 VAC 6.15 6.16 3.98 1.77 Light Gray
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 14 131 .12/.10 230 VAC 6.15 6.16 3.98 1.77 Black
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 -4 149 0.35 24 VDC 6.15 6.16 3.98 1.77 Light Gray
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 -4 149 0.35 24 VDC 6.15 6.16 3.98 1.77 Black
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 -4 149 0.35 24 VDC 6.15 6.16 3.98 1.77 Light Gray
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 -4 149 0.35 24 VDC 6.15 6.16 3.98 1.77 Black
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 -14 149 0.17 48 VDC 6.15 6.16 3.98 1.77 Light Gray
    HF05 35 CFM (59 m3/hr.) Side-Mount Filter Fan 35 -14 149 0.17 48 VDC 6.15 6.16 3.98 1.77 Black
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 -14 149 0.17 48 VDC 6.15 6.16 3.98 1.77 Light Gray
    HF05 12 CFM (20 m3/hr.) Side-Mount Filter Fan 12 -14 149 0.17 48 VDC 6.15 6.16 3.98 1.77 Black
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 14 131 0.16/0.14 115 VAC 8.19 8.21 4.15 2.13 Light Gray
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 14 131 0.16/0.14 115 VAC 8.19 8.21 4.15 2.13 Black
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 14 131 0.16/0.14 115 VAC 8.19 8.21 4.15 2.13 Light Gray
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 14 131 0.16/0.14 115 VAC 8.19 8.21 4.15 2.13 Black
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 14 131 0.12/0.10 230 VAC 8.19 8.21 4.15 2.13 Light Gray
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 14 131 0.12/0.10 230 VAC 8.19 8.21 4.15 2.13 Black
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 14 131 0.12/0.10 230 VAC 8.19 8.21 4.15 2.13 Light Gray
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 14 131 0.12/0.10 230 VAC 8.19 8.21 4.15 2.13 Black
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 -4 149 0.35 24 VDC 8.19 8.21 4.15 2.13 Light Gray
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 -4 149 0.35 24 VDC 8.19 8.21 4.15 2.13 Black
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 -4 149 0.35 24 VDC 8.19 8.21 4.15 2.13 Light Gray
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 -4 149 0.35 24 VDC 8.19 8.21 4.15 2.13 Black
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 -14 149 0.17 48 VDC 8.19 8.21 4.15 2.13 Light Gray
    HF09 70 CFM (119 m3/hr.) Side-Mount Filter Fan 70 -14 149 0.17 48 VDC 8.19 8.21 4.15 2.13 Black
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 -14 149 0.17 48 VDC 8.19 8.21 4.15 2.13 Light Gray
    HF09 33 CFM (56 m3/hr.) Side-Mount Filter Fan 33 -14 149 0.17 48 VDC 8.19 8.21 4.15 2.13 Black
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.38/0.36 115 VAC 10.13 10.14 4.68 3.14 Light Gray
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.38/0.36 115 VAC 10.13 10.14 4.68 3.14 Black
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.38/0.36 115 VAC 10.13 10.14 4.68 3.14 Light Gray
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.38/0.36 115 VAC 10.13 10.14 4.68 3.14 Black
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.18/0.19 230 VAC 10.13 10.14 4.68 3.14 Light Gray
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.18/0.19 230 VAC 10.13 10.14 4.68 3.14 Black
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.18/0.19 230 VAC 10.13 10.14 4.68 3.14 Light Gray
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.18/0.19 230 VAC 10.13 10.14 4.68 3.14 Black
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.88 24 VDC 10.13 10.14 5.18 3.14 Light Gray
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.88 24 VDC 10.13 10.14 5.18 3.14 Black
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.88 24 VDC 10.13 10.14 5.18 3.14 Light Gray
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.88 24 VDC 10.13 10.14 5.18 3.14 Black
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.32 48 VDC 10.13 10.14 5.18 3.14 Light Gray
    HF10 159 CFM (270 m3/hr.) Side-Mount Filter Fan 159 14 131 0.32 48 VDC 10.13 10.14 5.18 3.14 Black
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.32 48 VDC 10.13 10.14 5.18 3.14 Light Gray
    HF10 103 CFM (175 m3/hr.) Side-Mount Filter Fan 103 14 131 0.32 48 VDC 10.13 10.14 5.18 3.14 Black
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .76/.88 115 VAC 12.8 12.82 6.36 4.25 Light Gray
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .76/.88 115 VAC 12.8 12.82 6.36 4.25 Black
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 .76/.88 115 VAC 12.8 12.82 6.36 4.25 Light Gray
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 .76/.88 115 VAC 12.8 12.82 6.36 4.25 Black
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .34/.37 230 VAC 12.8 12.82 6.36 4.25 Light Gray
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .34/.37 230 VAC 12.8 12.82 6.36 4.25 Black
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 .34/.37 230 VAC 12.8 12.82 6.36 4.25 Light Gray
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 .34/.37 230 VAC 12.8 12.82 6.36 4.25 Black
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 2.6 24 VDC 12.8 12.82 6.36 4.25 Light Gray
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 2.6 24 VDC 12.8 12.82 6.36 4.25 Black
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 2.6 24 VDC 12.8 12.82 6.36 4.25 Light Gray
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 2.6 24 VDC 12.8 12.82 6.36 4.25 Black
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 1.12 48 VDC 12.8 12.82 6.36 4.25 Light Gray
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 1.12 48 VDC 12.8 12.82 6.36 4.25 Black
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 1.12 48 VDC 12.8 12.82 6.36 4.25 Light Gray
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan 149 14 131 1.12 48 VDC 12.8 12.82 6.36 4.25 Black
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .76/.88 115 VAC Rvrs 12.8 12.82 6.36 4.25 Light Gray
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .76/.88 115 VAC Rvrs 12.8 12.82 6.36 4.25 Black
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan - Reverse 149 14 131 .76/.88 115 VAC Rvrs 12.8 12.82 6.36 4.25 Light Gray
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan - Reverse 149 14 131 .76/.88 115 VAC Rvrs 12.8 12.82 6.36 4.25 Black
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .34/.37 230 VAC Rvrs 12.8 12.82 6.36 4.25 Light Gray
    HF13 395 CFM (671 m3/hr.) Side-Mount Filter Fan 395 14 131 .34/.37 230 VAC Rvrs 12.8 12.82 6.36 4.25 Black
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan - Reverse 149 14 131 .34/.37 230 VAC Rvrs 12.8 12.82 6.36 4.25 Light Gray
    HF13 149 CFM (253 m3/hr.) Side-Mount Filter Fan - Reverse 149 14 131 .34/.37 230 VAC Rvrs 12.8 12.82 6.36 4.25 Black
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan 484 14 131 1.08/1.18 115 VAC 12.8 12.82 6.31 4.32 Light Gray
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan 484 14 131 1.08/1/18 115 VAC 12.8 12.82 6.31 4.32 Black
    HF13 197 CFM (335 m3/hr.) Side-Mount Filter Fan 197 14 131 1.08/1.18 115 VAC 12.8 12.82 6.31 4.32 Light Gray
    HF13 197 CFM (335 m3/hr.) Side-Mount Filter Fan 197 14 131 1.08/1/18 115 VAC 12.8 12.82 6.31 4.32 Black
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan 484 14 131 .50/.60 230 VAC 12.8 12.82 6.31 4.32 Light Gray
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan 484 14 131 .50/.60 230 VAC 12.8 12.82 6.31 4.32 Black
    HF13 197 CFM (335 m3/hr.) Side-Mount Filter Fan 197 14 131 .50/.60 230 VAC 12.8 12.82 6.31 4.32 Light Gray
    HF13 197 CFM (335 m3/hr.) Side-Mount Filter Fan 197 14 131 .50/.60 230 VAC 12.8 12.82 6.31 4.32 Black
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan 484 14 131 5.0 24 VDC 12.8 12.82 6.31 4.32 Light Gray
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan 484 14 131 5.0 24 VDC 12.8 12.82 6.31 4.32 Black
    HF13 197 CFM (335 m3/hr.) Side-Mount Filter Fan 197 14 131 5.0 24 VDC 12.8 12.82 6.31 4.32 Light Gray
    HF13 197 CFM (335 m3/hr.) Side-Mount Filter Fan 197 14 131 5.0 24 VDC 12.8 12.82 6.31 4.32 Black
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan - Reverse 484 14 131 1.05/1.50 115 VAC Rvrs 12.8 12.82 6.31 4.32 Light Gray
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan - Reverse 484 14 131 1.05/1.50 115 VAC Rvrs 12.8 12.82 6.31 4.32 Black
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan - Reverse 484 14 131 .51/.70 230 VAC Rvrs 12.8 12.82 6.31 4.32 Light Gray
    HF13 484 CFM (822 m3/hr.) Side-Mount Filter Fan - Reverse 484 14 131 .51/.70 230 VAC Rvrs 12.8 12.82 6.31 4.32 Black