Image for Screw-Cover Pull Box Extender, Type 1 from nVent | Hoffman
+ / - Hover over image to Zoom

Screw-Cover Pull Box Extender, Type 1

Bulletin Number:

  • A90P1
  • Industry Standards:

    UL 50, 50E Listed; File No. E27525
    cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27525

    NEMA/EEMAC Type 1
    IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.

    Application:

    The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.

    Features:

  • Unique keyhole screw slots for easy installation
  • Plated steel screws included to mount to pull box
  • Compatible with Type 1 Pull Box accessories
  • Maintains grounding between main enclosure and extender
  • Specifications:

    16 gauge mild steel or galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out. Unless otherwise specified, all custom pull boxes are finished with ANSI 61 gray polyester powder paint.

    Accessories:

  • Flush Covers
  • Flush-Mount Door Frames
  • Grounding Device
  • Type 1 Locking Window Pull Box Accessory
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Style
    Catalog Number A in. B in. C in. Style
    6.00 6.00 4.00 Painted
    6.00 6.00 4.00 Galvanized
    8 6 4 Painted
    8 6 4 Galvanized
    8.00 8.00 4.00 Painted
    8.00 8.00 4.00 Galvanized
    10 8 4 Painted
    10 8 4 Galvanized
    10 10 4 Painted
    10 10 4 Galvanized
    12 6 4 Painted
    12 6 4 Galvanized
    12 8 4 Painted
    12 8 4 Galvanized
    12 10 4 Painted
    12 10 4 Galvanized
    12.00 12.00 4.00 Painted
    12.00 12.00 4.00 Galvanized
    16 12 4 Painted
    16 12 4 Galvanized
    16 16 4 Painted
    16 16 4 Galvanized
    18 12 4 Painted
    18 12 4 Galvanized
    18 18 4 Painted
    18 18 4 Galvanized
    24 12 4 Painted
    24 12 4 Galvanized
    24 18 4 Painted
    24 18 4 Galvanized
    24 24 4 Painted
    24 24 4 Galvanized
    30 24 4 Painted
    30 24 4 Galvanized
    30 30 4 Painted
    30 30 4 Galvanized
    36 24 4 Painted
    36 24 4 Galvanized
    36 36 4 Painted
    36 36 4 Galvanized