Image for Syspend 180-Max Suspension System, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend 180-Max Suspension System, Type 12

Catalog Number:  SYSPEND 180-MAX Suspension System - 434806

Bulletin Number:

  • CS5
  • Industry Standards:

    Maintains NEMA Type 12 and IEC IP55 enclosure rating when properly installed per Hoffman instructions.

    Application:

    The Syspend 180-MAX is a modular enclosure suspension system designed for modern industrial aesthetics, excellent ergonomics and multiple component combinations. The easy to install components can be configured in a variety of ways to get the right combination for any application. At 3.3 ft. (1 m) the system supports up to 180 lb. (81.6 kg). Recommended for use with Syspend Aluminum HMI and Concept HMI Enclosures.

    Features:

  • System supports up to 180 lb. (82 kg) and allows operators to easily move controls in and out of position
  • Multiple modular components available to provide ergonomic, fatigue-free operation
  • Clean lines and smooth transitions between tubes and system components provide attractive aesthetics and allow for ease of cleaning
  • Tubing provides structural integrity and acts as equipment wiring conduit
  • Secure attachment with sixfold positive connection between tubes and components along with recessed mounting areas in components; no additional safety drilling required
  • Secure connections and easy adjustment of system alignment using tube setscrews coated with thread sealer
  • System design allows for user friendly re-adjustment and leveling without disassembling the complete system or additional kits
  • Multiple tube lengths offer system design versatility
  • Heavy-duty bearings in all movable joints for convenient, smooth operation and enhanced durability to withstand stresses of repeated use
  • Variable torque adjustment available for all rotating components; general adjustment at bearing with locking handle adjustment on enclosure couplings
  • Panel couplings allow for connection at the rear of displays or monitors with VESA mounting
  • System can be combined with the Syspend 281-MAX using the Reduction Elbow to achieve a higher load rating
  • Specifications:

  • Anodized aluminum tubes
  • Choice of RAL 9005 black or RAL 7035 light-gray die-cast aluminum components
  • RAL 9006 white aluminum cable access caps
  • Oil-resistant neoprene gaskets
  • Downloads (  1 - 2 of 2  )
    Documents
    Syspend 180-Max Suspension System, Type 12
    No Items available.

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Syspend 180-Max Tubes 434965 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Narrow Adapter 448335 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Flange Coupling 434987 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Flange Elbow Coupling 435011 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Horizontal Panel Coupling 435038 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Vertical Panel Coupling 435058 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Intermediate Joint 435062 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Elbow 434851 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Rotatable Elbow 435093 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Reduction Elbow 435157 Add Item to Project List add item to project list
    Thmbnail Image Syspend180-Max Set-up Joint 435165 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Rotary Base 435210 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Wall Flange 435295 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180-Max Horizontal Wall Joint 435305 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Vertical Wall Joint 435326 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Rotation Limiter 435335 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Signal Light Adapters 435341 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Caps 435506 Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Hardware Kit 435508 Add Item to Project List add item to project list