Image for SpectraCool Narrow Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SpectraCool Narrow Indoor/Outdoor (US SPECIFIC)

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Outdoor)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • Features:

  • Narrow design accommodates 12-in. (300-mm) deep cabinets
  • Energy efficient reciprocating compressor on N28 models
  • Energy efficient rotary compressor on N36 and N43 models
  • R407c and R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C (125 F/52 C on N28 Series)
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat on enclosure side of the unit; indoor Air Conditioner models include digital display on ambient side
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis® air conditioners enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Active condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • 1300 W enclosure heater
  • Specifications:

  • Nominal cooling capacity:
  • N16 800 BTU/Hr. (234 W)
  • N21 2000 BTU/Hr. (586 W)
  • N28 4000 BTU/Hr. (1172 W)
  • N36 6000 & 8000 BTU/Hr. (1758 and 2344 W)
  • N43 11000 BTU/Hr. (3223 W)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C (125 F/52 C on N28 Series)
  • Finish:

  • Other colors and textures available
  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Notes:

  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.
  • For G52 400/460 rated voltage, the watts are based on .65 power factor.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  •  
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Fahrenheit Min. Fahrenheit Max. Voltage Height (in.) Width (in.) Depth (in.) Weight (lb.) A in. B in. C in.
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Fahrenheit Min. Fahrenheit Max. Voltage Height (in.) Width (in.) Depth (in.) Weight (lb.) A in. B in. C in.
    Indoor Model 800 235 3.6/3.5 -40 131 100/115 VAC 16.51 7.52 6.30 27 - - -
    Indoor Model Stainless Steel Type 4X 800 235 3.6/3.5 -40 131 100/115 VAC 16.51 7.52 6.30 27 - - -
    Indoor Model 800 235 3.6/3.5 -40 131 100/115 VAC 16.51 7.52 6.30 27 - - -
    Indoor Model 800 235 1.5/1.5 -40 131 220/230 VAC 16.51 7.52 6.30 27 - - -
    Indoor Model Stainless Steel Type 4X 800 235 1.5/1.5 -40 131 220/230 VAC 16.51 7.52 6.30 27 - - -
    Indoor Model 800 235 1.5/1.5 -40 131 220/230 VAC 16.51 7.52 6.30 27 - - -
    Indoor Model 2000 586 7.0/7.0 -40 131 115 VAC 20.92 10.00 9.90 56 - - -
    Indoor Model Stainless Steel Type 4X 2000 586 7.0/7.0 -40 131 115 VAC 20.92 10.00 9.90 56 - - -
    Indoor Model with Remote Access Control 2000 586 7.0/7.0 -40 131 115 VAC 20.92 10.00 9.90 56 - - -
    Indoor Model 2000 586 3.5/3.5 -40 131 230 VAC 20.92 10.00 9.90 56 - - -
    Indoor Model Stainless Steel Type 4X 2000 586 3.5/3.5 -40 131 230 VAC 20.92 10.00 9.90 56 - - -
    Indoor Model with Remote Access Control 2000 586 3.5/3.5 -40 131 230 VAC 20.92 10.00 9.90 56 - - -
    Indoor Model 2000 586 1.9 -40 131 460 VAC 1PH 25.17 10.00 9.90 56 - - -
    Indoor Model Stainless Steel Type 4X 2000 586 1.9 -40 131 460 VAC 1PH 25.17 10.00 9.90 56 - - -
    Indoor Model with Remote Access Control 2000 586 1.9 -40 131 460 VAC 1PH 25.17 10.00 9.90 56 - - -
    Indoor Model 4000 1172 11.2 -40 125 100 - 120 VAC 28.0 11.50 14.00 84.00 - - -
    Indoor Model 4000 1172 5.0 -40 125 200 - 250 VAC 28.0 11.50 14.00 84.00 - - -
    Indoor Model 4000 1172 11.2 -40 125 100 - 120 VAC 28.0 11.50 14.00 84.00 - - -
    Indoor Model Stainless Steel Type 4X 4000 1172 5.0 -40 125 200 - 250 VAC 28.0 11.50 14.00 84.00 - - -
    Indoor Model 4000 1172 2.5 -40 125 400 - 460 VAC 28.0 11.50 14.00 92.00 - - -
    Indoor Model Stainless Steel Type 4X 4000 1172 2.5 -40 125 400 - 460 VAC 28.0 11.50 14.00 92.00 - - -
    Outdoor Model without Heat Pkg. 4000 1172 2.5 -40 125 400 - 460 VAC 28.0 11.50 14.00 92.00 - - -
    Indoor Model with Remote Access Control 4000 1172 11.2 -40 125 100 - 120 VAC 28.0 11.50 14.00 84.00 - - -
    Indoor Model with Remote Access Control 3800 1114 5.0 -40 125 200 - 250 VAC 28.0 11.50 14.00 84.00 - - -
    Indoor Model with Remote Access Control 4000 1172 2.5 -40 125 400 - 460 VAC 28.0 11.50 14.00 92.00 - - -
    Outdoor Model without Heat Pkg. 4000 1172 11.2 -40 125 100 - 120 VAC 28.0 11.50 14.00 84.00 28 11.5 14
    Outdoor Model without Heat Pkg. 3800 1114 5.0 -40 125 200 - 250 VAC 28.0 11.50 14.00 84.00 28 11.5 14
    Indoor Model 6000 1757 - -40 131 100 - 120 VAC 36.0 11.50 14.00 - - - -
    Indoor Model 6000 1757 4.7 -40 131 200 - 250 VAC 36.0 11.50 14.00 100.00 - - -
    Indoor Model 6000 1757 1.69 -40 131 400 - 460 VAC 36.0 11.50 14.00 104.00 - - -
    Indoor Model 8500 2489 13.3 -40 131 100 - 120 VAC 36.0 11.50 14.00 106.00 - - -
    Indoor Model 8500 2635 6.1 -40 131 200 - 250 VAC 36.0 11.50 14.00 106.00 - - -
    Indoor Model 8500 2401 3.0 -40 131 400 - 460 VAC 36.0 11.50 14.00 114.00 - - -
    Indoor Model 11000 3223 22.0 -40 131 100 - 120 VAC 43.0 11.50 14.00 127.00 - - -
    Indoor Model 11000 3223 9.1 -40 131 200 - 250 VAC 43.0 11.50 14.00 127.00 - - -
    Outdoor Model with Heat Pkg. 4000 1172 11.2 -40 125 100 - 120 VAC 28.0 11.50 14.00 84.00 28 11.5 14
    Outdoor Model with Heat Pkg. 3800 1114 5.0 -40 125 200 - 250 VAC 28.0 11.50 14.00 84.00 28 11.5 14
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 4000 1172 11.2 -40 125 100 - 120 VAC 28.0 11.50 14.00 84.00 28 11.5 14
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 3800 1114 5.0 -40 125 200 - 250 VAC 28.0 11.50 14.00 84.00 28 11.5 14
    Indoor Model Stainless Steel Type 4X 6000 1757 10.1 -40 131 100 - 120 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Indoor Model Stainless Steel Type 4X 6000 1757 4.7 -40 131 200 - 250 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Indoor Model Stainless Steel Type 4X 6000 1757 1.69 -40 131 400 - 460 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Indoor Model Stainless Steel Type 4X 8500 2489 13.3 -40 131 100 - 120 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Indoor Model Stainless Steel Type 4X 8500 2635 6.1 -40 131 200 - 250 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Indoor Model Stainless Steel Type 4X 8500 2401 3.0 -40 131 400 - 460 VAC 36.0 11.50 14.00 114.00 36 11.5 14
    Indoor Model with Remote Access Control 6000 1757 10.1 -40 131 100 - 120 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Indoor Model with Remote Access Control 6000 1757 4.7 -40 131 200 - 250 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Indoor Model with Remote Access Control 6000 1757 1.69 -40 131 400 - 460 VAC 36.0 11.50 14.00 104.00 36 11.5 14
    Indoor Model with Remote Access Control 8500 2489 13.3 -40 131 100 - 120 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Indoor Model with Remote Access Control 8500 2635 6.1 -40 131 200 - 250 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Indoor Model with Remote Access Control 8500 2401 3.0 -40 131 400 - 460 VAC 36.0 11.50 14.00 114.00 36 11.5 14
    Outdoor Model without Heat Pkg. 6000 1757 10.1 -40 131 100 - 120 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Outdoor Model without Heat Pkg. 6000 1757 4.7 -40 131 200 - 250 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Outdoor Model without Heat Pkg. 6000 1757 1.69 -40 131 400 - 460 VAC 36.0 11.50 14.00 104.00 36 11.5 14
    Outdoor Model without Heat Pkg. 8500 2489 13.3 -40 131 100 - 120 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Outdoor Model without Heat Pkg. 8500 2635 6.1 -40 131 200 - 250 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Outdoor Model without Heat Pkg. 8500 2401 3.0 -40 131 400 - 460 VAC 36.0 11.50 14.00 114.00 36 11.5 14
    Outdoor Model with Heat Pkg. 6000 1757 10.1 -40 131 100 - 120 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Outdoor Model with Heat Pkg. 6000 1757 4.7 -40 131 200 - 250 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Outdoor Model with Heat Pkg. 6000 1757 1.69 -40 131 400 - 460 VAC 36.0 11.50 14.00 104.00 - - -
    Outdoor Model without Heat Pkg. Stainless Steel 8500 2489 13.3 -40 131 100 - 120 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Outdoor Model with Heat Pkg. 8500 2635 6.1 -40 131 200 - 250 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Outdoor Model with Heat Pkg. 8500 2401 3.0 -40 131 400 - 460 VAC 36.0 11.50 14.00 114.00 - - -
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 6000 1757 10.1 -40 131 100 - 120 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 6000 1757 4.7 -40 131 200 - 250 VAC 36.0 11.50 14.00 100.00 36 11.5 14
    Outdoor Model with Heat Pkg. 6000 1757 1.69 -40 131 400 - 460 VAC 36.0 11.50 14.00 104.00 - - -
    Outdoor Model without Heat Pkg. Stainless Steel 8500 2489 13.3 -40 131 100 - 120 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Outdoor Model with Heat Pkg. 8500 2635 6.1 -40 131 200 - 250 VAC 36.0 11.50 14.00 106.00 36 11.5 14
    Outdoor Model with Heat Pkg. 8500 2401 3.0 -40 131 400 - 460 VAC 36.0 11.50 14.00 114.00 - - -
    Indoor Model Stainless Steel Type 4X 11000 3223 22.0 -40 131 100 - 120 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Indoor Model Stainless Steel Type 4X 11000 3223 9.1 -40 131 200 - 250 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Indoor Model with Remote Access Control 11000 3223 22.0 -40 131 100 - 120 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Indoor Model with Remote Access Control 11000 3223 9.1 -40 131 200 - 250 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Outdoor Model without Heat Pkg. 11000 3223 22.0 -40 131 100 - 120 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Outdoor Model without Heat Pkg. 11000 3223 9.1 -40 131 200 - 250 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Outdoor Model with Heat Pkg. 11000 3223 22.0 -40 131 100 - 120 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Outdoor Model with Heat Pkg. 11000 3223 9.1 -40 131 200 - 250 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 11000 3223 22.0 -40 131 100 - 120 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 11000 3223 9.1 -40 131 200 - 250 VAC 43.0 11.50 14.00 127.00 43 11.5 14
    Indoor Model 11000 3223 3.3 -40 131 400 - 460 VAC 43.0 11.50 14.00 138.00 43 11.5 14
    Indoor Model Stainless Steel Type 4X 11000 3223 3.3 -40 131 400 - 460 VAC 43.0 11.50 14.00 138.00 43 11.5 14
    Outdoor Model without Heat Pkg. 11000 3223 3.3 -40 131 400 - 460 VAC 43.0 11.50 14.00 138.00 43 11.5 14
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 11000 3223 3.3 -40 131 400 - 460 VAC 43.0 11.50 14.00 138.00 - - -
    Outdoor Model with Heat Pkg. 11000 3223 3.3 -40 131 400 - 460 VAC 43.0 11.50 14.00 138.00 - - -
    Indoor Model with Remote Access Control 11000 3223 3.3 -40 131 400 - 460 VAC 43.0 11.50 14.00 138.00 43 11.5 14