Enter Manufacturing Instructions If No Drawing Available (Optional)
Select a Finish
Primer
<None Selected>
Gray Low Zinc Rich Primer Only (A Finish Coat is Recommended)
Gray Low Zinc Rich Primer with the Standard Finish
Gray Low Zinc Rich Primer with a Non-Standard Finish
Epoxy Primer Only
Epoxy Primer with the Standard Finish
Epoxy Primer with a Non-Standard Finish
Filter for Express Paint
Finish Type
<None Selected>
A1: One Color Interior and Exterior
A2: S078 White Interior, Second Color Exterior
A3: Uncleaned and Unpainted
A4: Cleaned, but Unpainted
A5: One Color Interior and Exterior, Second Color Door Interior
A6: S078 White Interior, Second Color Exterior, Third Color Door Interior
A7: S078 White Interior, Gray ANSI #61 Smooth Semi-Gloss Exterior, Third Color Door Interior
A8: Gray ANSI #61 Smooth Semi-Gloss Interior and Exterior, Second Color Door Interior
A10: S078 White Interior, Gray ANSI #61 Smooth Semi-Gloss Exterior
A12: RAL 7035 Light Gray Rough Semi-Gloss Interior and Exterior
A90: One Color Interior, Second Color Exterior
A91: Unpainted Interior, One Color Exterior
A92: One Color Interior, Unpainted Exterior
A93: Custom Finish (Specify in Additional Options)
Select Masking for Holes and Components
Drawing(s) required.
Masking #1
<None Selected>
.50 Inch Diameter
.75 Inch Diameter
1.00 Inch Diameter
1.50 Inch Diameter
2.00 Inch Diameter
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Installed Side Panel(s)
Side Panel
<None Selected>
L: Left
R: Right
LR: Left and Right
Select Installed Door Panel(s)
Door Panel - Left
<None Selected>
T: Top
B: Bottom
TB: Top and bottom
Full
Door Panel - Right
<None Selected>
T: Top
B: Bottom
TB: Top and bottom
Full
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Tapped Holes
Drawing(s) required.
Tapped Holes - Enclosure
Tapped Holes - Panel
Enter Quantities or Footage for the Enclosure
Drawing(s) required.
Studs / Nuts - Enclosure
Large Mounting Struts - Enclosure
Small Mounting Struts - Enclosure
Enter Quantities or Footage for the Panel
Drawing(s) required.
Studs / Nuts - Panel
Large Mounting Struts - Panel
Small Mounting Struts - Panel
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Floor Mounting
Floor Mounting
<None Selected>
Add AFK Style Floor Stands
Add Structural Floor Mounting Channels
Other (Specify in Additional Options)
Floor Mounting Angles
<None Selected>
Side-to-Side (Full Width)
Front-to-Back (End Angles)
Front and Back (on Floor Mounting Legs Only)
Continuous All Around
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select Door Modifications / Options
Data Pocket
<None Selected>
Delete Data Pocket(s)
ADP3: 3" Metal Data Pocket
Drip Shield
<None Selected>
Without Drainholes in Encl Bottom (SS Pins)
With Drainholes in Encl Bottom (UL 3R w/SS Pins)
Hinge Change
<None Selected>
Continuous Hinges
Continuous Hinges with SS Hinge Pins
Lift-Off Hinges - Legacy Style
Enter Manufacturing Instructions If No Drawing Available (Optional)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Thermal Specifications
Drawing(s) required for customer specified locations. May void or change UL/CSA Type ratings.
Select Air Conditioner Cutouts
If air conditioner cutouts are selected, order the air conditioner(s) as a separate line item. Air conditioners are not installed on the enclosure.
Air Conditioner Cutout #1
<None Selected>
Provisions for ProAir CR23 Air Conditioner
Provisions for ProAir CR29 Air Conditioner
Provisions for ProAir CR43 Air Conditioner
Provisions for Genesis M28 Air Conditioner
Provisions for T-Series T15 Air Conditioner
Provisions for T-Series T20 Air Conditioner
Provisions for T-Series T29 Air Conditioner
Provisions for T-Series T43 Air Conditioner
Provisions for T-Series T50 Air Conditioner
Provisions for T-Series T53 Air Conditioner
Provisions for T-Series T62 Air Conditioner
Provisions for T-Series T70-36 Air Conditioner
Provisions for T-Series T70-60 Air Conditioner
Provisions for SpectraCool G28 115V/230V Air Conditioner
Provisions for SpectraCool G28 460V 3Ph Air Conditioner
Provisions for SpectraCool G52 115V/230V Air Conditioner
Provisions for SpectraCool G52 460V 3Ph Air Conditioner
Provisions for SpectraCool N16 800 BTU Air Conditioner
Provisions for SpectraCool N17 1000/1800 BTU Air Conditioner
Provisions for SpectraCool N21 2000 BTU Air Conditioner
Provisions for SpectraCool N28 4000 BTU Air Conditioner
Provisions for SpectraCool N36 6000/8000 BTU Air Conditioner
Provisions for SpectraCool N43 11000 BTU Air Conditioner
Provisions for SpectraCool Slim Fit S06 300W Air Conditioner
Provisions for SpectraCool Slim Fit S06 500W Air Conditioner
Provisions for SpectraCool Slim Fit S10 1000/1500W Air Conditioner
Provisions for SpectraCool Slim Fit S16 2000/2500W Air Conditioner
Provisions for SpectraCool Slim Fit S16 4000W Air Conditioner
Select Fans and Optional Shrouds
Fan #1
<None Selected>
Blower Package (UL 1) - ADB275
4" 21 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF0424413
4" 21 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF0424414
4" 21 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF0448413
4" 21 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF0448414
4" 21 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF0416413
4" 21 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF0416414
4" 21 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF0426413
4" 21 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF0426414
5" 35 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF0524413
5" 35 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF0524414
5" 12 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF0524513
5" 12 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF0524514
5" 35 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF0548413
5" 35 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF0548414
5" 12 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF0548513
5" 12 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF0548514
5" 35 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF0516413
5" 35 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF0516414
5" 12 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF0516513
5" 12 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF0516514
5" 35 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF0526413
5" 35 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF0526414
5" 12 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF0526513
5" 12 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF0526514
9" 70 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF0924413
9" 70 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF0924414
9" 33 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF0924513
9" 33 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF0924514
9" 70 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF0948413
9" 70 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF0948414
9" 33 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF0948513
9" 33 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF0948514
9" 70 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF0916413
9" 70 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF0916414
9" 33 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF0916513
9" 33 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF0916514
9" 70 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF0926413
9" 70 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF0926414
9" 33 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF0926513
9" 33 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF0926514
10" 159 CFM Filter Fan 24V - RAL 9011 Black (IP54) - HF1024413
10" 159 CFM Filter Fan 24V - RAL 7035 Gray (IP54) - HF1024414
10" 103 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF1024513
10" 103 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF1024514
10" 159 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF1048413
10" 159 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF1048414
10" 103 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF1048513
10" 103 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF1048514
10" 159 CFM Filter Fan 115V - RAL 9011 Black (IP54) - HF1016413
10" 159 CFM Filter Fan 115V - RAL 7035 Gray (IP54) - HF1016414
10" 103 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF1016513
10" 103 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF1016514
10" 159 CFM Filter Fan 230V - RAL 9011 Black (IP54) - HF1026413
10" 159 CFM Filter Fan 230V - RAL 7035 Gray (IP54) - HF1026414
10" 103 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF1026513
10" 103 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF1026514
13" 395 CFM Filter Fan 24V - RAL 9011 Black (Type 12 Only) - HF1324413
13" 395 CFM Filter Fan 24V - RAL 7035 Gray (Type 12 Only) - HF1324414
13" 395 CFM Filter Fan 48V - RAL 9011 Black (IP54) - HF1348413
13" 395 CFM Filter Fan 48V - RAL 7035 Gray (IP54) - HF1348414
13" 484 CFM Filter Fan 24V - RAL 9011 Black (Type 12 Only) - HF1324423
13" 484 CFM Filter Fan 24V - RAL 7035 Gray (Type 12 Only) - HF1324424
13" 149 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF1324513
13" 149 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF1324514
13" 149 CFM Filter Fan 48V - RAL 9011 Black (IP55) - HF1348513
13" 149 CFM Filter Fan 48V - RAL 7035 Gray (IP55) - HF1348514
13" 197 CFM Filter Fan 24V - RAL 9011 Black (IP55) - HF1324523
13" 197 CFM Filter Fan 24V - RAL 7035 Gray (IP55) - HF1324524
13" 395 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316413
13" 395 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316414
13" 484 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316423
13" 484 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316424
13" 149 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF1316513
13" 149 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF1316514
13" 197 CFM Filter Fan 115V - RAL 9011 Black (IP55) - HF1316523
13" 197 CFM Filter Fan 115V - RAL 7035 Gray (IP55) - HF1316524
13" 395 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326413
13" 395 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326414
13" 484 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326423
13" 484 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326424
13" 149 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF1326513
13" 149 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF1326514
13" 197 CFM Filter Fan 230V - RAL 9011 Black (IP55) - HF1326523
13" 197 CFM Filter Fan 230V - RAL 7035 Gray (IP55) - HF1326524
13" Rvrs 395 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316413R
13" Rvrs 395 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316414R
13" Rvrs 484 CFM Filter Fan 115V - RAL 9011 Black (Type 12 Only) - HF1316423R
13" Rvrs 484 CFM Filter Fan 115V - RAL 7035 Gray (Type 12 Only) - HF1316424R
13" Rvrs 395 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326413R
13" Rvrs 395 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326414R
13" Rvrs 484 CFM Filter Fan 230V - RAL 9011 Black (Type 12 Only) - HF1326423R
13" Rvrs 484 CFM Filter Fan 230V - RAL 7035 Gray (Type 12 Only) - HF1326424R
4" Fan Kit (UL 1) - TFP41
4" Fan Kit w/EMC Upgrade Kit (UL 1) - TFP41, T4EMC
4" Fan Kit Stainless (UL 1) - TFP41SS
4" Fan Kit (UL 12) - TFP41UL12
4" Fan Kit - 230V (UL 1) - TFP42
4" Fan Kit - 230V w/EMC Upgrade Kit (UL 1) - TFP42, T4EMC
4" Fan Kit Stainless - 230 Volt (UL 1) - TFP42SS
4" Fan Kit - 230V (UL 12) - TFP42UL12
6" Fan Kit (UL 1) - TFP61
6" Fan Kit w/EMC Upgrade Kit (UL 1) - TFP61, T6EMC
6" Fan Kit Stainless (UL 1) - TFP61SS
6" Fan Kit (UL 12) - TFP61UL12
6" Fan Kit - 230V (UL 1) - TFP62
6" Fan Kit - 230V w/EMC Upgrade Kit (UL 1) - TFP62, T6EMC
6" Fan Kit Stainless - 230 Volt (UL 1) - TFP62SS
6" Fan Kit - 230V (UL 12) - TFP62UL12
10" Fan Kit (UL 1) - TFP101
10" Fan Kit w/EMC Upgrade Kit (UL 1) - TFP101, T10EMC
10" Fan Kit Stainless (UL 1) - TFP101SS
10" Fan Kit (UL 12) - TFP101UL12
10" Fan Kit - 230V (UL 1) - TFP102
10" Fan Kit - 230V w/EMC Upgrade Kit (UL 1) - TFP102, T10EMC
10" Fan Kit Stainless - 230 Volt (UL 1) - TFP102SS
10" Fan Kit - 230V (UL 12) - TFP102UL12
Select Grilles and Optional Shrouds
Grille #1
<None Selected>
Blower Package Grille Kit (UL 1) - AEXGR275
4" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG0400403
4" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG0400404
5" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG0500403
5" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG0500404
5" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG0500503
5" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG0500504
9" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG0900403
9" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG0900404
9" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG0900503
9" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG0900504
10" Exhaust Grille Kit - RAL 9011 Black (IP54) - HG1000403
10" Exhaust Grille Kit - RAL 7035 Gray (IP54) - HG1000404
10" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG1000503
10" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG1000504
13" Exhaust Grille Kit - RAL 9011 Black (Type 12 Only) - HG1300403
13" Exhaust Grille Kit - RAL 7035 Gray (Type 12 Only) - HG1300404
13" Exhaust Grille Kit - RAL 9011 Black (IP55) - HG1300503
13" Exhaust Grille Kit - RAL 7035 Gray (IP55) - HG1300504
4" Grille Kit (UL 1) - TEP4
4" Grille Kit w/EMC Upgrade Kit (UL 1) - TEP4, T4EMC
4" Grille Kit SS (UL1) - TEP4SS
4" Grille Kit (UL 12) - TEP4UL12
6" Grille Kit (UL 1) - TEP6
6" Grille Kit w/EMC Upgrade Kit (UL 1) - TEP, T6EMC
6" Grille Kit SS (UL1) - TEP6SS
6" Grille Kit (UL 12) - TEP6UL12
10" Grille Kit (UL 1) - TEP10
10" Grille Kit w/EMC Upgrade Kit (UL 1) - TEP10, T10EMC
10" Grille Kit SS (UL1) - TEP10SS
10" Grille Kit (UL 12) - TEP10UL12
Select Louvers and Optional Shrouds
Louver #1
<None Selected>
Louver Plate Kit (UL 1) - AVK33
Louver Plate Kit (UL 1) - AVK33SS6
Louver Plate Kit (UL 1) - AVK34
Louver Plate Kit (UL 1) - AVK34SS6
Louver Plate Kit (UL 1) - AVK43
Louver Plate Kit (UL 1) - AVK43SS6
Louver Plate Kit (UL 1) - AVK44
Louver Plate Kit (UL 1) - AVK44SS6
Louver Plate Kit (UL 1) - AVK64
Louver Plate Kit (UL 1) - AVK64SS6
Louver Plate Kit (UL 1) - AVK66
Louver Plate Kit (UL 1) - AVK66SS6
Louver Plate Kit (UL 1) - AVK812
Louver Plate Kit (UL 1) - AVK812SS6
Louver Plate Kit (UL 1) - AVK84
Louver Plate Kit (UL 1) - AVK84SS6
Louver Plate Kit (UL 1) - AVK86
Louver Plate Kit (UL 1) - AVK86SS6
Louver Plate Kit (UL 1) - AVK88
Louver Plate Kit (UL 1) - AVK88SS6
Louver Plate Kit w/ AFLT33 Filter (UL 1) - AVK33, AFLT33
Louver Plate Kit w/ AFLT34 Filter (UL 1) - AVK34, AFLT34
Louver Plate Kit w/ AFLT43 Filter (UL 1) - AVK43, AFLT43
Louver Plate Kit w/ AFLT44 Filter (UL 1) - AVK44, AFLT44
Louver Plate Kit w/ AFLT64 Filter (UL 1) - AVK64, AFLT64
Louver Plate Kit w/ AFLT66 Filter (UL 1) - AVK66, AFLT66
Louver Plate Kit w/ AFLT812 Filter (UL 1) - AVK812, AFLT812
Louver Plate Kit w/ AFLT84 Filter (UL 1) - AVK84, AFLT84
Louver Plate Kit w/ AFLT86 Filter (UL 1) - AVK86, AFLT86
Louver Plate Kit w/ AFLT88 Filter (UL 1) - AVK88F, AFLT88
Louver Plate Kit, SS w/ Filter (UL 1) - AVK33SS6, AFLT33
Louver Plate Kit, SS w/ Filter (UL 1) - AVK34SS6, AFLT34
Louver Plate Kit, SS w/ Filter (UL 1) - AVK43SS6, AFLT43
Louver Plate Kit, SS w/ Filter (UL 1) - AVK44SS6, AFLT44
Louver Plate Kit, SS w/ Filter (UL 1) - AVK64SS6, AFLT64
Louver Plate Kit, SS w/ Filter (UL 1) - AVK66SS6, AFLT66
Louver Plate Kit, SS w/ Filter (UL 1) - AVK812SS6, AFLT812
Louver Plate Kit, SS w/ Filter (UL 1) - AVK84SS6, AFLT84
Louver Plate Kit, SS w/ Filter (UL 1) - AVK86SS6, AFLT86
Louver Plate Kit, SS w/ Filter (UL 1) - AVK88SS6, AFLT88
Stamped Louver (UL 1) - SL33
Stamped Louver (UL 1) - SL34
Stamped Louver (UL 1) - SL43
Stamped Louver (UL 1) - SL44
Stamped Louver (UL 1) - SL66
Stamped Louver (UL 1) - SL812
Stamped Louver (UL 1) - SL88
Stamped Louver w/ AFLT33 Filter (UL 1) - SL33F
Stamped Louver w/ AFLT34 Filter (UL 1) - SL34F
Stamped Louver w/ AFLT43 Filter (UL 1) - SL43F
Stamped Louver w/ AFLT44 Filter (UL 1) - SL44F
Stamped Louver w/ AFLT66 Filter (UL 1) - SL66F
Stamped Louver w/ AFLT812 Filter (UL 1) - SL812F
Stamped Louver w/ AFLT88 Filter (UL 1) - SL88F
Stamped Louver, Double Row (UL 1) - SLD44
Stamped Louver, Double Row (UL 1) - SLD66
Stamped Louver, Double Row (UL 1) - SLD812
Stamped Louver, Double Row (UL 1) - SLD88
Stamped Louver, Double Row w/ AFLT44 Filter (UL 1) - SLD44F
Stamped Louver, Double Row w/ AFLT66 Filter (UL 1) - SLD66F
Stamped Louver, Double Row w/ AFLT88 Filter (UL 1) - SLD88F
Stamped Louver, Double Row w/ AFLT812 Filter (UL 1) - SLD812F
Stamped Louver, Individual 2"
Stamped Louver, Individual 3"
Stamped Louver, Individual 4"
Select Shrouds Only
Shroud Only #1
<None Selected>
5" Shroud - RAL 7035 Light Gray - HH05GS35001
5" Shroud - ANSI 61 Gray - HH05GS61001
5" Shroud - SS 304 - HH05SS04001
5" Shroud - RAL 7035 Light Gray, Type 4 - HH05MS35004
5" Shroud - ANSI 61 Gray, Type 4 - HH05MS61004
5" Shroud - SS 304, Type 4X - HH05SS04004X
9" Shroud - RAL 7035 Light Gray, Type 4 - HH09MS35004
9" Shroud - ANSI 61 Gray, Type 4 - HH09MS61004
9" Shroud - SS 304, Type 4X - HH09SS04004X
10" Shroud - RAL 7035 Light Gray - HH10GS35001
10" Shroud - ANSI 61 Gray - HH10GS61001
10" Shroud - SS 304 - HH10SS04001
10" Shroud - RAL 7035 Light Gray, Type 4 - HH10MS35004
10" Shroud - ANSI 61 Gray, Type 4 - HH10MS61004
10" Shroud - SS 304, Type 4X - HH10SS04004X
13" Shroud - RAL 7035 Light Gray - HH13GS35001
13" Shroud - ANSI 61 Gray - HH13GS61001
13" Shroud - SS 304 - HH13SS04001
13" Shroud - RAL 7035 Light Gray, Type 4 - HH13MS35004
13" Shroud - ANSI 61 Gray, Type 4 - HH13MS61004
13" Shroud - SS 304, Type 4X - HH13SS04004X
4" Shroud - ANSI 61 Gray (Package of 2) - T4S3R
4" Shroud - SS 304 (Package of 2) - T4S3RSS
6" Shroud - ANSI 61 Gray (Package of 2) - T6S3R
6" Shroud - SS 304 (Package of 2) - T6S3RSS
10" Shroud - ANSI 61 Gray (Package of 2) - T10S3R
10" Shroud - SS 304 (Package of 2) - T10S3RSS
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
Window Specifications
Drawing(s) required.
The maximum size window which will fit in the doors can be determined by the following formula: Left Hand Door: Enclosure height minus 14.75" and 1/2 the enclosure width minus 12.375" Right Hand Door: Enclosure height minus 14.75" and 1/2 the enclosure width minus 12.375"
Select Frame Style Window(s)
For custom size EXWK hazardous windows, the minimum viewing area is 5" x 3" and the maximum viewing area is 29" x 19".
Frame Style #1
<None Selected>
APWK53NF: 5" x 3" NEMA 4
APWK95NF: 9" x 5.5" NEMA 4
APWK133NF: 13" x 3" NEMA 4
APWK138NF: 13" x 8" NEMA 4
APWK175NF: 17" x 5.5" NEMA 4
APWK1711NF: 17" x 11" NEMA 4
APWK2315NF: 23" x 15" NEMA 4
APWK2919NF: 29" x 19" NEMA 4
APWK3523NF: 35" x 23" NEMA 4
Custom Size APWK - Mild Steel
APWK53NFSS: 5" x 3" NEMA 4X
APWK711NFSS: 7" x 11" NEMA 4X
APWK715NFSS: 7" x 15" NEMA 4X
APWK720NFSS: 7" x 20" NEMA 4X
APWK724NFSS: 7" x 24" NEMA 4X
APWK729NFSS: 7" x 29" NEMA 4X
APWK95NFSS: 9" x 5.5" NEMA 4X
APWK138NFSS: 13" x 8" NEMA 4X
APWK1711NFSS: 17" x 11" NEMA 4X
APWK2315NFSS: 23" x 15" NEMA 4X
APWK2919NFSS: 29" x 19" NEMA 4X
Custom Size APWK - Stainless Steel
APWK53NFNM: 5" x 3" NEMA 4X
APWK95NFNM: 9" x 5.5" NEMA 4X
APWK116NFNM: 11" x 6" NEMA 4X
APWK138NFNM: 13" x 8" NEMA 4X
EXWK53SS6: 5" x 3" NEMA 4X
EXWK711SS6: 7" x 11" NEMA 4X
EXWK715SS6: 7" x 15" NEMA 4X
EXWK720SS6: 7" x 20" NEMA 4X
EXWK724SS6: 7" x 24" NEMA 4X
EXWK729SS6: 7" x 29" NEMA 4X
EXWK95SS6: 9" x 5.5" NEMA 4X
EXWK138SS6: 13" x 8" NEMA 4X
EXWK1711SS6: 17" x 11" NEMA 4X
EXWK2315SS6: 23" x 15" NEMA 4X
EXWK2919SS6: 29" x 19" NEMA 4X
Custom Size EXWK - Stainless Steel
Select Concept Style Window(s)
Concept Style #1
<None Selected>
8.51"H x 5.19"W Window
8.51"H x 7.19"W Window
12.51"H x 7.19"W Window
16.51"H x 11.19"W Window
16.51"H x 15.19"W Window
20.51"H x 15.19"W Window
20.51"H x 18.09"W Window
26.51"H x 18.09"W Window
Custom Size
Select IR Window(s)
IR Style #1
<None Selected>
3-in. (75mm)
4-in. (75mm)
Enter Manufacturing Instructions If No Drawing Available (Optional)
Select General Accessories
Door Stop Kit
<None Selected>
T: Top (See Mod Services Guide)
B: Bottom (See Mod Services Guide)
TB: Top and Bottom (See Mod Services Guide)
Electrical Interlock
<None Selected>
AEK115: 115V
AEK230: 230V
AEK460: 460V
External Data Pockets
<None Selected>
ADPX4A: Large - ANSI 61 Paint
ADPX4ALG: Large - RAL 7035 Paint
ADPX4ASS: Large - Brushed Stainless Steel
ADPX4B: Small - ANSI 61 Paint
ADPX4BLG: Small - RAL 7035 Paint
ADPX4BSS: Small - Brushed Stainless Steel
ADPX4C: Wide - ANSI 61 Paint
ADPX4CLG: Wide - RAL 7035 Paint
ADPX4CSS: Wide - Brushed Stainless Steel
Grounding Strap
<None Selected>
AGS416: 4 Gauge x 16.19
AGS816: 8 Gauge x 16.19
Select Gland Plates
Gland Plates may void UL/CSA Type ratings. Drawing(s) required.
Gland Plate #1
<None Selected>
AGP618: For 4" x 16" Cutout
AGP1218: For 10" x 16" Cutout
AGP1618: For 14" x 16" Cutout
DLGP610: For 5" x 9" Cutout
DLGP618: For 5" x 17" Cutout
GP126: For 7.50" x 3.75" Cutout
GP128: For 7.50" x 5.75" Cutout
GP166: For 13.50" x 3.75" Cutout
GP168: For 13.50" x 5.75" Cutout
GP206: For 17.50" x 3.75" Cutout
GP208: For 17.50" x 5.75" Cutout
GP248: For 21.50" x 5.75" Cutout
GP2412: For 21.50" x 7.00" Cutout
Custom Size
Select Lighting Options
Light Package #1
<None Selected>
LED24V15: 24V, 15" LED Light Package
LEDA1M35: LED Light Kit, AC Switch, Magnetic, 351mm
LEDA1S35: LED Light Kit, AC Switch Screw 351mm
LEDA2M35: LED Light Kit, AC Motion, Magnetic, 351mm
LEDA2S35: LED Light Kit, AC Motion Screw 351mm
LEDD1M35: LED Light Kit, DC Switch, Magnetic, 351mm
LEDD1S35: LED Light Kit, DC Switch Screw 351mm
LEDD2M35: LED Light Kit, DC Motion, Magnetic, 351mm
LEDD2S35: LED Light Kit, DC Motion Screw 351mm
LEDHL24V12: 12 inch 24V C1D2 LED Light
LEDHL24V24: 24 inch 24V C1D2 LED Light
LEDHL24V36: 36 inch 24V C1D2 LED Light
LEDHL24V48: 48 inch 24V C1D2 LED Light
LEDHL24VCAN: Indoor/Outdoor 24V C1D2 LED Light
LEDPUCK: LED Puck Light
LF120V15: 120V, 15" Fluorescent Light Package
LF120V18: 120V, 18" Fluorescent Light Package
LF120V28: 120V, 28" Fluorescent Light Package
LF230VD: 230V, Door Switch Fluorescent Light Package
LF230VM: 230V, Manual Switch Fluorescent Light Package
Select InterSafe Port, then Mounting Surface
Drawing(s) required. May impact lead time.
InterSafe Programming Port
<None Selected>
HCP514B: Computer Bay Date Interface Port
HCP514BSS: Computer Bay Data Inteface Port 4X
HDP58MDH: 8-Pin Mini DH Data Interface Port Duplex w/ 5-Amp Breaker
HDP58MDHCC: 8-Pin Mini DH Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP58MDHSS: 8-Pin Mini DH Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5CN: Controlnet Data Interface Port Duplex w/ 5-Amp Breaker
HDP5CNCC: Controlnet Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5CNSS: Controlnet Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5ETH: Ethernet Data Interface Port Duplex w/ 5-Amp Breaker
HDP5ETHCC: Ethernet Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5ETHSS: Ethernet Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5ETHDH: Ethernet Data Highway Data Interface Port Duplex w/ 5-Amp Breaker
HDP5ETHDHCC: Ethernet Data Highway Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5ETHDHSS: Ethernet Data Highway Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5ETHETH: Dual Ethernet Data Interface Port Duplex w/ 5-Amp Breaker
HDP5ETHETHCC: Dual Ethernet Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5ETHETHSS: Dual Ethernet Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5PB: Profibus Data Interface Port Duplex w/ 5-Amp Breaker
HDP5PBCC: Profibus Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5USBUSB: Dual USB Data Interface Port Duplex w/ 5-Amp Breaker
HDP5USBUSBCC: Dual USB Data Interface Port Duplex w/ 5-Amp Breaker 4X
HDP5USBUSBSS: Dual USB Data Interface Port Duplex w/ 5-Amp Breaker 4X
HGF58MDH: 8-Pin Din Data Hiway Data Interface Port GFCI w/ 5-Amp Breaker
HGF58MDHCC: 8-Pin Din Data Hiway Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF58MDHSS: 8-Pin Din Data Hiway Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5CN: Controlnet Data Interface Port GFCI w/ 5-Amp Breaker
HGF5CNCC: Controlnet Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5CNSS: Controlnet Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5ETH: Ethernet Data Interface Port GFCI w/ 5-Amp Breaker
HGF5ETHCC: Ethernet Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5ETHSS: Ethernet Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5ETHDH: Ethernet Data Hiway Data Interface Port GFCI w/ 5-Amp Breaker
HGF5ETHDHCC: Ethernet Data Hiway Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5ETHDHSS: Ethernet Data Hiway Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5ETHETH: Dual Ethernet Data Interface Port GFCI w/ 5-Amp Breaker
HGF5ETHETHCC: Dual Ethernet Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5ETHETHSS: Dual Ethernet Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5PB: Profibus Data Interface Port GFCI w/ 5-Amp Breaker
HGF5PBSS: Profibus Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5USBUSB: Dual USB Data Interface Port GFCI w/ 5-Amp Breaker
HGF5USBUSBCC: Dual USB Data Interface Port GFCI w/ 5-Amp Breaker 4X
HGF5USBUSBSS: Dual USB Data Interface Port GFCI w/ 5-Amp Breaker 4X
Enter Manufacturing Instructions If No Drawing Available (Optional)
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory. (i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Item Information
Service Type
Lead Time
Express
10 Business Days
Selection Summary
Color Legend
Express
DYS
Custom
Connect With Us