Image for Panels for Type 3R, 4, 4X, 12 and 13 Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels for Type 3R, 4, 4X, 12 and 13 Enclosures

Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel panels are 11 or 12 gauge, finished with white polyester powder paint or a conductive, corrosion-resistant coating. Larger panels have flanges on two or four sides. Some larger steel panels are 11 gauge and include extra holes for panel lifting. Aluminum panels are 5052-H32 aluminum alloy. Larger panels have flanges on four sides. Aluminum panels are protected on one side with a plastic film. Stainless steel panels are Type 316 stainless steel. Panel mounting hardware is furnished with all enclosures which accept these panels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Panel Size D x E in. Panel Gauge or Thickness Edge Flanges T in. Number of Holes
    Catalog Number Material Panel Size D x E in. Panel Gauge or Thickness Edge Flanges T in. Number of Holes
    Painted Steel 9.00 x 21.00 12 ga. 0 4
    Conductive Steel 9.00 x 21.00 12 ga. 0 4
    Painted Steel 13.00 x 9.00 12 ga. 0 4
    Conductive Steel 13.00 x 9.00 12 ga. 0 4
    Stainless Steel 13.00 x 9.00 12 ga. 0 4
    Aluminum 13.00 x 9.00 0.10 in./3 mm 0 4
    Painted Steel 13.00 x 13.00 12 ga. 0 4
    Conductive Steel 13.00 x 13.00 12 ga. 0 4
    Stainless Steel 13.00 x 13.00 12 ga. 0 4
    Aluminum 13.00 x 13.00 0.10 in./3 mm 0 4
    Painted Steel 15.00 x 15.00 12 ga. 0 4
    Conductive Steel 15.00 x 15.00 12 ga. 0 4
    Painted Steel 17.00 x 9.00 12 ga. 0 4
    Conductive Steel 17.00 x 9.00 12 ga. 0 4
    Painted Steel 17.00 x 13.00 12 ga. 0 4
    Conductive Steel 17.00 x 13.00 12 ga. 0 4
    Stainless Steel 17.00 x 13.00 12 ga. 0 4
    Aluminum 17.00 x 13.00 0.10 in./3 mm 0 4
    Painted Steel 17.00 x 17.00 12 ga. 0 4
    Conductive Steel 17.00 x 17.00 12 ga. 0 4
    Stainless Steel 17.00 x 17.00 12 ga. 0 4
    Aluminum 17.00 x 17.00 0.10 in./3 mm 0 4
    Painted Steel 21.00 x 13.00 12 ga. 0 4
    Conductive Steel 21.00 x 13.00 12 ga. 0 4
    Stainless Steel 21.00 x 13.00 12 ga. 0 4
    Painted Steel 21.00 x 17.00 12 ga. 2 0.75 4
    Conductive Steel 21.00 x 17.00 12 ga. 2 0.75 4
    Stainless Steel 21.00 x 17.00 12 ga. 2 0.75 4
    Aluminum 21.00 x 17.00 0.10 in./3 mm 4 0.75 4
    Painted Steel 21.00 x 21.00 12 ga. 2 0.75 4
    Conductive Steel 21.00 x 21.00 12 ga. 2 0.75 4
    Conductive Steel 39.00 x 21.00 12 ga. 2 0.75 6
    Stainless Steel 21.00 x 21.00 12 ga. 2 0.75 4
    Aluminum 21.00 x 21.00 0.10 in./3 mm 2 0.75 4
    Painted Steel 27.00 x 13.00 12 ga. 2 0.75 4
    Conductive Steel 33.00 x 27.00 12 ga. 2 0.75 4
    Painted Steel 27.00 x 17.00 12 ga. 2 0.75 4
    Conductive Steel 27.00 x 17.00 12 ga. 2 0.75 4
    Stainless Steel 27.00 x 17.00 12 ga. 2 0.75 4
    Painted Steel 27.00 x 21.00 12 ga. 2 0.75 4
    Conductive Steel 27.00 x 21.00 12 ga. 2 0.75 4
    Stainless Steel 27.00 x 21.00 12 ga. 2 0.75 4
    Aluminum 27.00 x 21.00 0.10 in./3 mm 2 0.75 4
    Painted Steel 27.00 x 27.00 12 ga. 4 0.75 4
    Conductive Steel 27.00 x 27.00 12 ga. 4 0.75 4
    Stainless Steel 27.00 x 27.00 12 ga. 4 0.75 4
    Painted Steel 33.00 X 13.00 12 ga. 2 0.75 4
    Conductive Steel 33.00 x 13.00 12 ga. 2 0.75 4
    Painted Steel 33.00 x 21.00 12 ga. 2 0.75 6
    Conductive Steel 33.00 x 21.00 12 ga. 2 0.75 6
    Stainless Steel 33.00 x 21.00 12 ga. 2 0.75 6
    Aluminum 33.00 x 21.00 0.10 in./3 mm 2 0.75 6
    Painted Steel 33.00 x 27.00 12 ga. 4 0.75 6
    Conductive Steel 33.00 x 27.00 12 ga. 4 0.75 6
    Stainless Steel 33.00 x 27.00 12 ga. 4 0.75 6
    Painted Steel 33.00 x 33.00 12 ga. 4 0.75 8
    Conductive Steel 33.00 x 33.00 12 ga. 4 0.75 8
    Stainless Steel 33.00 x 33.00 12 ga. 4 0.75 8
    Painted Steel 37.00 x 21.00 12 ga. 4 0.75 6
    Conductive Steel 37.00 x 21.00 12 ga. 4 0.75 6
    Painted Steel 37.00 x 29.00 12 ga. 4 0.75 4
    Conductive Steel 37.00 x 29.00 12 ga. 4 0.75 4
    Painted Steel 39.00 x 21.00 12 ga. 2 0.75 6
    Aluminum 33.00 x 27.00 0.10 in./3 mm 4 0.75 6
    Painted Steel 39.00 x 27.00 12 ga. 4 0.75 6
    Conductive Steel 39.00 x 27.00 12 ga. 4 0.75 6
    Stainless Steel 39.00 x 27.00 12 ga. 4 0.75 6
    Painted Steel 39.00 x 33.00 12 ga. 4 0.75 8
    Conductive Steel 39.00 x 33.00 12 ga. 4 0.75 8
    Stainless Steel 39.00 x 33.00 12 ga. 4 0.75 8
    Painted Steel 39.00 x 39.00 12 ga. 4 0.75 8
    Conductive Steel 39.00 x 39.00 12 ga. 4 0.75 8
    Painted Steel 45.00 x 21.00 12 ga. 2 0.75 6
    Conductive Steel 45.00 x 21.00 12 ga. 2 0.75 6
    Painted Steel 45.00 x 27.00 12 ga. 4 0.75 6
    Conductive Steel 45.00 x 27.00 12 ga. 4 0.75 6
    Painted Steel 45.00 x 33.00 12 ga. 4 0.75 8
    Conductive Steel 45.00 x 33.00 12 ga. 4 0.75 8
    Stainless Steel 45.00 x 33.00 12 ga. 4 0.75 8
    Aluminum 45.00 x 33.00 0.10 in./3 mm 4 0.75 8
    Painted Steel 45.00 x 39.00 12 ga. 4 0.75 8
    Conductive Steel 45.00 x 39.00 12 ga. 4 0.75 8
    Painted Steel 44.00 x 44.00 11 ga. 4 0.84 10
    Conductive Steel 44.00 x 44.00 11 ga. 4 0.84 10
    Painted Steel 50.00 x 38.00 11 ga. 4 0.84 10
    Conductive Steel 50.00 x 38.00 11 ga. 4 0.84 10
    Painted Steel 57.00 x 21.00 12 ga. 4 0.75 6
    Conductive Steel 57.00 x 21.00 12 ga. 4 0.75 6
    Painted Steel 57.00 x 27.00 12 ga. 4 0.75 6
    Conductive Steel 57.00 x 27.00 12 ga. 4 0.75 6
    Painted Steel 57.00 x 33.00 12 ga. 4 0.75 8
    Conductive Steel 57.00 x 33.00 12 ga. 4 0.75 8
    Stainless Steel 57.00 x 33.00 12 ga. 4 0.75 8
    Aluminum 57.00 x 33.00 0.10 in./3 mm 4 0.75 8
    Painted Steel 56.00 x 38.00 11 ga. 4 0.84 10
    Conductive Steel 56.00 x 38.00 11 ga. 4 0.84 10
    Painted Steel 56.00 x 44.00 11 ga. 4 0.84 10
    Conductive Steel 56.00 x 44.00 11 ga. 4 0.84 10
    Painted Steel 56.00 x 56.00 11 ga. 4 0.84 10
    Conductive Steel 56.00 x 56.00 11 ga. 4 0.84 10
    Painted Steel 69.00 x 33.00 12 ga. 4 0.75 8
    Conductive Steel 69.00 x 33.00 12 ga. 4 0.75 8
    Painted Steel 68.00 x 56.00 11 ga. 4 0.84 10
    Conductive Steel 68.00 x 56.00 11 ga. 4 0.84 10
    Painted Steel 68.00 x 68.00 11 ga. 4 0.84 10
    Conductive Steel 68.00 x 68.00 11 ga. 4 0.84 10