Image for Panels for A26 Low-Profile Type 12 Disconnect Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Panels for A26 Low-Profile Type 12 Disconnect Enclosures

Bulletin Number:

  • A26P
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Optional panels for low-profile Type 12 enclosures (Bulletin A26) are .121-in. steel. Finish is white polyester powder paint or a conductive, corrosion-resistant coating. Mounting hardware included with enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Panel Size D x E in. Fits Bay
    Catalog Number A in. B in. Panel Size D x E in. Fits Bay
    25.88 21.75 25.88 x 21.75 1
    25.88 48 25.88 x 48.00 2
    25.88 48 25.88 x 48.00 2
    31.88 21.75 31.88 x 21.75 1
    31.88 21.75 31.88 x 21.75 1
    31.88 48 31.88 x 48.00 2
    31.88 48 31.88 x 48.00 2
    37.88 21.75 37.88 x 21.75 1
    37.88 21.75 37.88 x 21.75 1
    37.88 48 37.88 x 48.00 2
    37.88 48 37.88 x 48.00 2
    42.88 33.75 42.88 x 33.75 1
    42.88 33.75 42.88 x 33.75 1
    42.88 72 42.88 x 72.00 2
    42.88 72 42.88 x 72.00 2
    54.88 33.75 54.88 x 33.75 1
    54.88 33.75 54.88 x 33.75 1
    54.88 72 54.88 x 72.00 2
    54.88 72 54.88 x 72.00 2