Image for InterSafe Data Interface Ports for Profibus Protocol from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

InterSafe Data Interface Ports for Profibus Protocol

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Configuration Primary Connector Termination Secondary Connector Termination Supports Devices Sold by the Following Manufacturers
    Catalog Number Configuration Primary Connector Termination Secondary Connector Termination Supports Devices Sold by the Following Manufacturers
    - 120 VAC duplex receptacle<br>- 9-pin Profibus<br>- 5-amp circuit breaker 9-pin Profibus terminal --- Allen-Bradley<br>GE Fanuc<br>Siemens
    - 120 VAC duplex receptacle<br>- 9-pin Profibus<br>- 5-amp circuit breaker 9-pin Profibus terminal --- Allen-Bradley<br>GE Fanuc<br>Siemens
    - 120 VAC GFCI receptacle<br>- 9-pin Profibus<br>- 5-amp circuit breaker 9-pin Profibus terminal --- Allen-Bradley<br>GE Fanuc<br>Siemens
    - 120 VAC GFCI receptacle<br>- 9-pin Profibus<br>- 5-amp circuit breaker 9-pin Profibus terminal --- Allen-Bradley<br>GE Fanuc<br>Siemens