Image for Fiberglass Wiring Trough, NEMA Type 12 and 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Fiberglass Wiring Trough, NEMA Type 12 and 3R

Bulletin Number:

  • F25
  • Material:

  • Fiberglass
  • Industry Standards:

    Flammability Rating UL 94-5V Meets UL cold impact test for temperatures to -35 C NEMA Type 12 and Type 3R IEC 60529, IP55 Recognized by National Electric Code for indoor and outdoor applications
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    Fiberglass wireway is gray inside and out.

    Applications:

    This lightweight, temperature- and chemically-resistant fiberglass trough is designed for use in corrosive or dirty indoor or outdoor applications.

    Specifications:

    Pultruded fiberglass polyester bodies and covers

    Features:

  • Captivated Monel cover screws
  • Seams are sealed
  • Oil-resistant gasket attached with oil-resistant adhesive
  • No holes or knockouts
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. D in. E in. F in. G in. H in. J in. W in. X in. Number of Openings Number of Cover Screws
    Catalog Number A in. B in. C in. K in. D in. E in. F in. G in. H in. J in. W in. X in. Number of Openings Number of Cover Screws
    4 4 12 6.62 10.38 3.50 5.00 3.12 4.50 3.12 6.00 4.34 1 4
    4 4 24 8.50 22.38 3.50 5.00 3.12 4.50 3.12 6.00 4.34 2 6
    4 4 36 8.50 34.38 3.50 5.00 3.12 4.50 3.12 6.00 4.34 3 8
    4 4 48 8.50 46.38 3.50 5.00 3.12 4.50 3.12 6.00 4.34 4 10
    4 4 60 8.50 58.38 3.50 5.00 3.12 4.50 3.12 6.00 4.34 5 12
    6 6 12 6.62 10.38 5.50 7.00 5.12 6.50 5.12 8.00 6.34 1 6
    6 6 24 8.50 22.38 5.50 7.00 5.12 6.50 5.12 8.00 6.34 2 8
    6 6 36 8.50 34.38 5.50 7.00 5.12 6.50 5.12 8.00 6.34 3 10
    6 6 48 8.50 46.38 5.50 7.00 5.12 6.50 5.12 8.00 6.34 4 12
    6 6 60 8.50 58.38 5.50 7.00 5.12 6.50 5.12 8.00 6.34 5 14