Image for Concept Sloped Top, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Concept Sloped Top, Type 4X

Bulletin Number:

  • CWS2
  • Material:

  • Stainless Steel
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For indoor or outdoor applications that require a sloped top and corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush, stainless steel quarter-turn latches for secure closure.

    Application:

    For indoor or outdoor applications that require a sloped top and corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush, stainless steel quarter-turn latches for secure closure.

    Specifications:

  • Manufactured from 16 and 14 gauge Type 304 stainless steel
  • 20 degree sloped top prevents pooling of liquids and accumulation of other debris
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Type 304 stainless steel hidden hinges promote clean aesthetic appearance (two hinges on models under 36 in. in height; three hinges for models 36 in. and taller)
  • Corner-formed doors are interchangeable and easily removed by pulling clip-style hinge pins
  • Provision on door for thermoplastic data pocket
  • Provision on door for optional door stop kit
  • Seams continuously welded and ground smooth
  • Stainless steel quarter-turn latches furnished with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel-mounting nuts, panel-grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Finish:

    Door and body have smooth, #4 brushed finish.

    Accessories:

  • Panels
  • Type 316 Stainless Steel Door Stop Kit
  • Concept Panels
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Handles
  • Lock Inserts
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel A2 in. Door Gauge Body Gauge Conductive Panel Panel Size D x E in. Mounting H x G in. Latch Qty.
    Catalog Number A in. B in. C in. Panel A2 in. Door Gauge Body Gauge Conductive Panel Panel Size D x E in. Mounting H x G in. Latch Qty.
    16 12 8 CP162 18.88 16 16 CP1612G 14.20 x 10.20 14.50 x 10.50 1
    16 16 8 CP1616 18.88 16 16 CP1616G 14.20 x 14.20 14.50 x 14.50 1
    20 16 8 CP2016 22.88 16 16 CP2016G 18.20 x 14.20 18.50 x 14.50 1
    20 20 8 CP2020 22.88 16 16 CP2020G 18.20 x 18.20 18.50 x 18.50 1
    20 20 12 CP2020 24.34 14 16 CP2020G 18.20 x 18.20 18.50 x 18.50 1
    24 20 8 CP2420 26.88 16 16 CP2420G 22.20 x 18.20 22.50 x 18.50 1
    24 24 8 CP2424 26.88 14 16 CP2424G 22.20 x 22.20 22.50 x 22.50 2
    24 24 12 CP2424 28.34 14 16 CP2424G 22.20 x 22.20 22.50 x 22.50 2
    48 36 16 CP4836 53.78 14 14 CP4836G 46.20 x 34.20 34.50 x 46.50 4
    60 36 16 CP6036 65.78 14 14 CP6036G 58.20 x 34.20 34.50 x 58.50 4
    30 24 8 CP3024 32.88 14 16 CP3024G 28.20 x 22.20 28.50 x 22.50 2
    30 24 12 CP3024 34.34 14 16 CP3024G 28.20 x 22.20 28.50 x 22.50 2
    30 30 8 CP3030 32.88 14 16 CP3030G 28.20 x 28.20 28.50 x 28.50 2
    36 24 8 CP3624 38.88 14 16 CP3624G 34.20 x 22.20 34.50 x 22.50 2
    36 30 8 CP3630 38.88 14 14 CP3630G 34.20 x 28.20 34.50 x 28.50 2
    36 30 12 CP3630 40.33 14 14 CP3630G 34.20 x 28.20 34.50 x 28.50 4
    36 36 12 CP3636 40.33 14 14 CP3636G 34.20 x 34.20 34.50 x 34.50 4