Image for Concept EMC, Type 4 from nVent | Hoffman
+ / - Hover over image to Zoom

Concept EMC, Type 4

Bulletin Number:

  • A53
  • Material:

  • Steel
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.</p>

    Applications:

    Use stylish Concept EMC Enclosures with their convenient quarter-turn latches in indoor or outdoor applications to contain stray electromagnetic interference (EMI) signals produced by internal components and to shield those components from external EMI/RFI interference.

    Specifications:

  • 18, 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Minimum width body flange provides maximum door opening
  • External formed body flange channels away liquids
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Door opens 210 degrees
  • Corner-formed door
  • Hinge mounting brackets for wire management or optional accessories
  • Stainless steel spring finger EMI/RFI gasket
  • Quarter-turn latches
  • Grounding stud on body
  • Door bars provided for wire management and bonding
  • Hardware kit includes panel mounting nuts screws, grounding hardware and sealing washers
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Illustrated instruction sheet
  • Finish:

    Exterior and interior painted with RAL 7035 textured light-gray polyester powder paint over plating.

    Shielding Effectiveness:

  • Shielding effectiveness tested in accordance with:
  • IEEE 299
  • VG 95-373, part 15
  • MIL-STD-285
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Door Ga. Body Ga. CONCEPT Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. J in.
    Catalog Number A in. B in. C in. Door Ga. Body Ga. CONCEPT Panel Conductive Panel Panel Size D x E in. Mounting G x H in. Latches Qty. J in.
    12 12 6 16 18 CP1212 CP1212G 10.20 x 10.20 10.50 x 10.50 1 6.00
    16 12 6 16 18 CP1612 CP1612G 14.20 x 10.20 14.50 x 10.50 1 8.00
    16 16 6 16 18 CP1616 CP1616G 14.20 x 14.20 14.50 x 14.50 1 8.00
    16 20 6 16 18 CP2016 CP2016G 18.20 x 14.20 14.50 x 18.50 1 8.00
    20 16 6 16 18 CP2016 CP2016G 18.20 x 14.20 18.50 x 14.50 1 10.00
    24 20 6 16 18 CP2420 CP2420G 22.20 x 18.20 22.50 x 18.50 1 12.00
    24 24 12 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 5.00
    24 24 8 14 16 CP2424 CP2424G 22.20 x 22.20 22.50 x 22.50 2 5.00
    30 24 8 14 16 CP3024 CP3024G 28.20 x 22.20 28.50 x 22.50 2 5.00
    36 24 12 14 16 CP3624 CP3624G 34.20 x 22.20 34.50 x 22.50 2 5.00
    36 30 8 14 14 CP3630 CP3630G 34.20 x 28.20 34.50 x 28.50 2 5.00