Image for Screw-Cover, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Screw-Cover, Type 4X

Catalog Number:  ASE8X6X4SSNK
Back To Product

Bulletin Number:

  • A90S4
  • Material:

  • Stainless Steel
  • Model Code:

  • 30544
  • Industry Standards:

    UL 50, 50E Listed; Type 3, 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No. 40 and No. 94.2; Type 3, 3R, 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Use this enclosure in commercial and industrial applications that require a junction box or pull box in a corrosive environment.

    Application:

    Use this enclosure in commercial and industrial applications that require a junction box or pull box in a corrosive environment.

    Features:

  • Seams continuously welded and ground smooth
  • Oil-resistant gasket and adhesive
  • Captivated stainless steel cover screw threaded into sealed walls
  • No holes or knockouts
  • Specifications:

  • Type 304 stainless steel covers and bodies
  • 10 to 16 gauge stainless steel
  • Finish:

    No. 2B

    Accessories:

  • Handle - STSCHDL
  • Mounting Bracket Kits - LMFKSS for enclosure sizes from 6x6 through 12x12; CMFKSS for enclosure sizes from 16x12 through 48x48
  • Screw-Cover, Type 4X
    Catalog Number
    ASE8X6X4SSNK
    A in. 8
    B in. 6
    C in. 4
    Number of Cover Screws 4
    Cover Gauge 16
    Body Gauge 16
    F in. 1.27
    G in. .36
    J in. .25

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Handle Kit STSCHDL Add Item to Project List add item to project list
    Thmbnail Image Mounting-Bracket Kits LMFKSS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Mounting Foot Kit CMFKSS Add Item to Project List add item to project list