Image for Screw Cover Wiring Trough, NEMA Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Screw Cover Wiring Trough, NEMA Type 4X

Catalog Number:  F6612SCSS
Back To Product

Bulletin Number:

  • F24
  • Material:

  • Stainless Steel
  • Model Code:

  • 30586
  • Industry Standards:

    UL 870, 50E Listed; Type 12/3R/4/4X; File No. E27524; cUL Listed per CSA C22.2 No. 26 and No. 94.2; Type 3R, 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Notes:

    Omit center mounting foot if C is less than 60 in. (1524 mm).

    Applications:

    This wiring trough meets basic functionality requirements for applications in which frequent access is not needed. Provides protection for use in corrosive or dirty indoor and outdoor environments.

    Features:

  • Seams continuously welded and ground smooth
  • Oil-resistant gasket and adhesive
  • Captivated stainless steel cover screw threaded into sealed walls
  • No holes or knockouts
  • Specifications:

  • Type 304 stainless steel covers and bodies
  • 12 to 16 gauge stainless steel
  • Screw Cover Wiring Trough, NEMA Type 4X
    Catalog Number
    F6612SCSS
    Number of Cover Screws 4
    Cover Gauge 12
    Body Gauge 16
    D in. 10.75
    E in. .38
    F in. 6.69
    K in. 11.25
    W in. 7.50

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Handle Kit STSCHDL Add Item to Project List add item to project list