Image for Wall-Mount Solar Shields from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Wall-Mount Solar Shields

Catalog Number:  SW2MGLWH
Back To Product

Bulletin Number:

  • A80SH
  • Model Code:

  • 30218
  • Material:

  • Steel
  • Industry Standards:

  • cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997
  • IEC 60529, IP66
  • UL 508A Listed; Type 4, 12; File No. E61997
  • NEMA/EEMAC Type 4, 12
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    Wall-mount Solar Shield protects outdoor enclosures from overheating and provides weather protection from sun, rain and snow. Enclosures are shielded from the top, sides and rear; white powder paint finish maximizes solar heat reduction. Two sets of fully-adjustable mounting channels are provided to mount any type of wall-mount enclosure that fits inside the solar shield. Mounting hardware and step-by-step instructions are included.

    Specifications:

  • 14 gauge galvanized steel
  • Adjustable mounting allows various wall-mount enclosures to fit inside the solar shield. Refer to the table below to determine which solar shield fits your enclosure size
  • Fits most Concept, InLine and NEMA Type 4 wall-mount enclosures and junction boxes (i.e. Bulletin A51NF and A51FL)
  • Hardware is included for mounting an enclosure to the solar shield
  • Finish:

    Hoffman #60 White powder paint finish inside and out

    Shielding Effectiveness:

    Hoffman’s research of the effects of solar radiation on enclosures has shown the positive benefits of utilizing shielding to decrease temperature rise. Shielding has been found to be an effective, low-cost method of reducing solar heat gain in outdoor electrical and electronic applications. Recent test results indicate that a wall-mount solar shield provides an approximately 56% reduction in temperature rise due to solar head load.

    Accessories:

  • Solar Shield Replacement Hardware Kit, Type 4
  • Pole-Mount Kit
  • Touch-Up Paint (Hoffman #60 White)
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Finish:

    Galvanized, Painted White

    Note:

    Maximum overall enclosure size A x B x C: 16.00 x 16.00 x 10.00 in. (406 x 406 x 254mm)
    Wall-Mount Solar Shields
    Catalog Number
    SW2MGLWH
    H in. 20.00
    W in. 20.00
    D in. 11.75

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Wall-Mount Solar Shield Hardware Kit SWHDK4 Add Item to Project List add item to project list
    Thmbnail Image Pole-Mount Kit CPMK20 Add Item to Project List add item to project list
    Thmbnail Image Touch-Up Paint ATPWE Add Item to Project List add item to project list
    Thmbnail Image Touch-Up Paint Pens ATPW60HGP Add Item to Project List add item to project list