Image for Screw-Cover Pull Box Extender, Type 1 from nVent | Hoffman
+ / - Hover over image to Zoom

Screw-Cover Pull Box Extender, Type 1

Catalog Number:  A864SU
Back To Product

Bulletin Number:

  • A90P1
  • Model Code:

  • 30186
  • Bulletin Number:

  • A90P1
  • Material:

  • Painted steel
  • Industry Standards:

    UL 50, 50E Listed; File No. E27525
    cUL Listed per CSA C22.2 No. 40; Type 1; File No. E27525

    NEMA/EEMAC Type 1
    IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.

    Application:

    The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.

    Features:

  • Unique keyhole screw slots for easy installation
  • Plated steel screws included to mount to pull box
  • Compatible with Type 1 Pull Box accessories
  • Maintains grounding between main enclosure and extender
  • Specifications:

    16 gauge mild steel or galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out. Unless otherwise specified, all custom pull boxes are finished with ANSI 61 gray polyester powder paint.

    Accessories:

  • Flush Covers
  • Flush-Mount Door Frames
  • Grounding Device
  • Type 1 Locking Window Pull Box Accessory
  • Touch-Up Paint
  • Screw-Cover Pull Box Extender, Type 1
    Catalog Number
    A864SU
    A in. 8
    B in. 6
    C in. 4
    Style Painted
    No accessories available.