Image for Guides from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Guides

Catalog Number:  AG1U6
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 12410
  • Ship Wt. Std. Pkg. (lbs):

  • 3.7
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Notes:

  • One rack unit = 1.75 in. (45 mm)
  • Use with A72H3124FS. Requires two sets of U-Style (type RA) rack-mount angles for installation.
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    14 gauge steel chassis guides mount between two pairs of rack-mounting angles that have accessory mounting legs. Guides and mounting hardware are plated. (XSFG mount on one pair of Type RA rack-mounting angles that have accessory mounting legs.)
    Guides
    Catalog Number
    AG1U6
    Rack Units 1
    Length in. 21.00
    No accessories available.