Image for NEMA Type 9 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

NEMA Type 9

Catalog Number:  A10D84
Back To Product

Bulletin Number:

  • A9
  • Material:

  • Steel
  • Model Code:

  • 32040
  • Ship Wt. Std. Pkg. (lbs):

  • 30.1
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Industry Standards:

    UL Class II Division 1 and 2 Group E, F and G locations UL File No. E67456 NEMA/EEMAC Type 9 CSA certified for Class II Division 1 and 2 Group E, F and G locations IEC 60529, IP60 CSA File No. 42186
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code as having the presence of combustible dusts.

    Application:

    For use in Class II Division 1 and 2 locations as defined in Article 500 of the National Electrical Code as having the presence of combustible dusts.

    Specifications:

  • 0.19-in. (5-mm), .25-in. (6-mm) and .38-in. (10-mm) steel plate
  • Ends are .38-in. (10-mm) steel plate to provide a minimum of 3.50 full threads for conduit sizes through 2.00 in. (51 mm). (Class II enclosures must have minimum of 3.50 full threads at all conduit entrances. NEMA requires conduit entrances to be in top and/or bottom of enclosure. Tapped holes for conduit should have tapered pipe threads.)
  • Covers are .25-in. (6-mm) thick to allow mounting of NEMA 9 pushbuttons and pilot lights, which require threaded holes (3/4-14 NPSM thread)
  • Heavy duty cover hinges on enclosures when “A” is 20.00 in. (508 mm) or more
  • Fiber gasket, mechanically attached to cover, assures dust-tight enclosure
  • Weldnuts or collar studs provided for mounting optional panel
  • Finish:

    ANSI 61 gray polyester powder finish inside and out over pretreated surfaces.

    Accessories:

  • Panels for Type 1 Enclosures and Small Type 3R Enclosures
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Terminal Block Kit Assembly for Type 4, 12 and 13 Enclosures Overview
  • NEMA Type 9
    Catalog Number
    A10D84
    A in. 10
    B in. 8
    C in. 4
    F in. 1.50
    Panel Size D x E in. 8.25 x 6.25
    M in.
    Q in. 9.25
    Overall L x W in. 12.50 x 10.88
    Mounting G x H in. 7.75 x 9.62
    Panel A10N8P
    I in. 2.69
    Number of Mounting Holes 4

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Panels for Type 1 Enclosures and Small Type 3R Enclosures A10N8P Add Item to Project List add item to project list