Image for Hinge-Cover, Small, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hinge-Cover, Small, Type 3R

Catalog Number:  A10R86HCR
Back To Product

Bulletin Number:

  • A3SM
  • Material:

  • Steel
  • Model Code:

  • 38740
  • Ship Wt. Std. Pkg. (lbs):

  • 25.5
  • Interchangeable:

  • False
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R IEC 60529, IP32
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These enclosures have a size range of 6 x 4 x 4-in. to 12 x 12 x 10-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Applications:

    These enclosures have a size range of 6 x 4 x 4-in. to 12 x 12 x 10-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Plated steel hinge has stainless steel pin
  • Weldnuts provided for mounting optional panels
  • Provisions for padlocking on zinc-plated draw-pull catch
  • Knockouts on bottom of enclosure
  • No gasketing
  • Specifications:

    16 gauge galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over galvanized steel. Optional solid panels are white and optional perforated panels are gray.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Panels for Type 1 Enclosures and Small Type 3R Enclosures
  • Touch-Up Paint
  • Notes:

  • Purchase panels separately.
  • Purchase perforated panels separately.
  • Hinge-Cover, Small, Type 3R
    Catalog Number
    A10R86HCR
    A in. 10
    B in. 8
    C in. 6
    Panel A10N8P
    Perforated Panel A10N8PP
    Panel Size D x E in. 8.25 x 6.25
    Mounting G in. 11.00
    Overall L x W in. 12.00 x 8.81
    Knockout Pattern F-G-H-I

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Panels for Type 1 Enclosures and Small Type 3R Enclosures A10N8P Add Item to Project List add item to project list
    Thmbnail Image Perforated Panels A10N8PP Add Item to Project List add item to project list