Image for Free-Stand Disconnect Enclosure, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Free-Stand Disconnect Enclosure, Type 1

Catalog Number:  A60XN2712FSLP
Back To Product

Bulletin Number:

  • A38D
  • Material:

  • Steel
  • Model Code:

  • 13887
  • Ship Wt. Std. Pkg. (lbs):

  • 179.0
  • Interchangeable:

  • No
  • Finish:

  • Steel/Gray
  • Industry Standards:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 14; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30

    Notes:

    Catalog weights & dimensions are careful estimates but not guaranteed.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Application:

    Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Specifications:

  • 14 gauge steel body and door; 12 gauge back covers
  • 4-in. high 10 gauge steel integral lifting base
  • Modified preferred disconnect cutout
  • Heights from 60 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Screwdriver defeater in handle on master door
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Finish:

    RAL 7035 light gray polyester powder paint inside and outside. Optional panels have white or conductive finish.

    Accessories:

  • Rack-Angle Mounted Drawer
  • Rack-Mount Steel Shelf
  • Rack Mounting Angle Kit - L Style
  • Electric Heater
  • Compact Cooling Fans
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Free-Stand Disconnect Enclosure, Type 1
    Catalog Number
    A60XN2712FSLP
    A in. 60
    B in. 27
    C in. 12
    Panel Size D x E in. 49.16 x 21.50
    Conductive Panel A49P21NG
    Panel A49P21N
    Use Rack Angle ARA6019THG