Image for Two-Door with Floor Stands Disconnect Enclosure, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Two-Door with Floor Stands Disconnect Enclosure, Type 12

Catalog Number:  A60CPX6012LPFTC
Back To Product

Bulletin Number:

  • A21
  • Material:

  • Steel
  • Model Code:

  • 20669
  • Ship Wt. Std. Pkg. (lbs):

  • 570.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

    Notes:

  • Purchase panels separately.
  • All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCLPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see footnote below) • General Electric Type TDA devices (see footnote below) • Schneider Square D Class 9422 devices (see footnote below)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods.
  • Applications:

    A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

    Specifications:

  • .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Heavy-duty lifting eyes anchor into reinforced top
  • Data pocket is high impact thermoplastic
  • 15-in. floor stands are welded to enclosure
  • Provisions for mounting lights
  • Oil-resistant door gasket
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Master door is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Mechanical interlock operated by master door prevents slave door from being opened first. Doors can be closed in any order.
  • Includes door hardware
  • Finish:

    Two finishes are available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 outside and white, polyester powder paint inside. Optional panels have white or conductive finish.

    Accessories:

  • Blank Adapter Plates, Mild Steel
  • InterSafe™ Data Interface Ports, Type 4/4X/12
  • Operator Adapters for Universal Cutouts
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Two-Door with Floor Stands Disconnect Enclosure, Type 12
    Catalog Number
    A60CPX6012LPFTC
    A in. 60.13
    B in. 60.5
    C in. 12.12
    Panel Size D x E in. 56.00 x 56.00
    Conductive Panel A60P60G
    Panel A60P60
    Stiffener Position S in. 21.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Enclosure Stabilizers AENST Add Item to Project List add item to project list
    Thmbnail Image InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol HGF5ETH Add Item to Project List add item to project list
    Thmbnail Image InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol HDP5ETH Add Item to Project List add item to project list
    Thmbnail Image InterSafe Data Interface Ports for USB Protocol, 10-ft. Cable HDP5USBUSB Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NF Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK2315NF Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA61SHLF1218 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA61SHLF1818 Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4B Add Item to Project List add item to project list
    Thmbnail Image Two-Door with Floor Stands Disconnect Enclosure, Type 12 A60CPX6012LPFTC Add Item to Project List add item to project list
    Thmbnail Image Two-Door with Floor Stands Disconnect Enclosure, Type 12 A60CPX6012LPFTC Add Item to Project List add item to project list
    Thmbnail Image Metal Data Pocket ADP3 Add Item to Project List add item to project list
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image PaneLite Power Cords LED24VCORD Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK115NDH Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlock Defeater AEKDF Add Item to Project List add item to project list
    Thmbnail Image GSKTKITS375 GSKTKITS375 Add Item to Project List add item to project list
    Thmbnail Image Internal Disconnect Shield, Small AID1412 Add Item to Project List add item to project list
    Thmbnail Image Internal Disconnect Shield, Medium AID2212 Add Item to Project List add item to project list
    Thmbnail Image Internal Disconnect Shield, Large AID3215 Add Item to Project List add item to project list
    Thmbnail Image Touch-Up Paint ATPPY61 Add Item to Project List add item to project list
    Thmbnail Image 16 Gauge Gland Plate DLGP610 Add Item to Project List add item to project list
    Thmbnail Image 16 Gauge Gland Plate DLGP618 Add Item to Project List add item to project list