Image for General Purpose Single-Door Free-Stand with Quarter-Turn Latches from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

General Purpose Single-Door Free-Stand with Quarter-Turn Latches, Type 4X

Catalog Number:  A72HS2418SSLPQT
Back To Product

Bulletin Number:

  • A4S2
  • Model Code:

  • 19165
  • Ship Wt. Std. Pkg. (lbs):

  • 214.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC: Type 3R, 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    This single-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    Applications:

    This single-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.

    Specifications:

  • Type 304 Stainless Steel 14 gauge doors and body, and 14 or 12 gauge back
  • Seams continuously welded and ground smooth
  • Flange trough collar on all four sides of door openings
  • Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
  • Black die-cast quarter-turn latches with slotted insert provided on three sides of door
  • Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
  • Heavy-duty Type 316L stainless steel lifting eyes
  • Internal accessory mounting channels welded horizontally to sides at top, bottom and center
  • High-impact plastic Data Pocket kit, attached with pressure-sensitive adhesive, is included with enclosure
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Finish:

    Stainless steel enclosures are unpainted. External surfaces of front, sides, top and bottom have a #4 finish. Interior welds are not finished. Optional mild steel back panels are painted white. Optional conductive back panels are available.

    Accessories:

  • Swing Out Panels
  • Back Panels
  • Side Mount Panels
  • Rack Mounting Angles
  • Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    General Purpose Single-Door Free-Stand with Quarter-Turn Latches, Type 4X
    Catalog Number
    A72HS2418SSLPQT
    A in. 72.06
    B in. 24.06
    C in. 18.06
    T in. 14 ga.
    Panel A72P24F1
    Conductive Panel A72P24F1G
    Panel Size D x E in. 60.00 x 20.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F1 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F1G Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F2 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F2G Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F1 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F1G Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F2 Add Item to Project List add item to project list
    Thmbnail Image Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel A60P24F2G Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK138NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK2315NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK715NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK720NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK724NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK729NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NFSS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1418N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2016N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2416N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2420N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH3024N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH3624N4SS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK138NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK2315NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK711NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK715NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK720NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK724NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK729NFSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NFSS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1418N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2016N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2416N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2420N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH3024N4SS Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH3624N4SS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4ASS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4BSS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4CSS Add Item to Project List add item to project list
    Thmbnail Image Type 316 Stainless Steel Door Stop Kit ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4ASS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4BSS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4CSS Add Item to Project List add item to project list
    Thmbnail Image Type 316 Stainless Steel Door Stop Kit ADSTOPKSS6 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1818SS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1818SS Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI10E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI1DV Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI238S Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI240R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI5E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI60R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI10E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI1DV Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI238S Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI240R Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI5E Add Item to Project List add item to project list
    Thmbnail Image Industrial Corrosion Inhibitors AHCI60R Add Item to Project List add item to project list
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image Rack Mounting Angles - U Style (Type RA) A60RA19TH Add Item to Project List add item to project list
    Thmbnail Image Rack Mounting Angles - L Style (Type RP) A60RP24F5 Add Item to Project List add item to project list
    Thmbnail Image Heavy Duty Panel Supports A72FSHDPS Add Item to Project List add item to project list
    Thmbnail Image General Purpose Single-Door Free-Stand with Quarter-Turn Latches, Type 4X A72HS2418SSLPQT Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE050 Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE100 Add Item to Project List add item to project list
    Thmbnail Image Panel Support Kit APS9 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR1US Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR2US Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR3US Add Item to Project List add item to project list
    Thmbnail Image Rack Mounting Angles - U Style (Type RA) A60RA19TH Add Item to Project List add item to project list
    Thmbnail Image Rack Mounting Angles - L Style (Type RP) A60RP24F5 Add Item to Project List add item to project list
    Thmbnail Image Heavy Duty Panel Supports A72FSHDPS Add Item to Project List add item to project list
    Thmbnail Image General Purpose Single-Door Free-Stand with Quarter-Turn Latches, Type 4X A72HS2418SSLPQT Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE050 Add Item to Project List add item to project list
    Thmbnail Image Threaded Panel Extenders APE100 Add Item to Project List add item to project list
    Thmbnail Image Panel Support Kit APS9 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR1US Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR2US Add Item to Project List add item to project list
    Thmbnail Image Rack-Angle Mounted Drawer P19DR3US Add Item to Project List add item to project list