Image for Stainless Steel Legs from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel Legs

Catalog Number:  PLEGSS
Back To Product

Bulletin Number:

  • P20S
  • Model Code:

  • 33719
  • Ship Wt. Std. Pkg. (lbs):

  • 8.5
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The grounding kit allows a ProLine enclosure to be grounded by MBJ Grounding and Bonding Braids according to IEC62208 specifications. ERIFLEX braids provide a convenient grounding solution for applications that require flexibility and durability, are resistant to vibration and fatigue, reducing maintenance, have less impedance than cables. Kit includes 7 grounding braids and mounting hardware.

    Description:

    Legs mount to the bottom of a solid base to elevate the enclosure 4 in. (100 mm) from the floor. The legs are made of Type 304 stainless steel and are appropriate for hose-down applications. Mounting hardware is included.

    Note:

    Note: These legs will not fit on the ProLine G2 Fully-Sealed Plinth Base.
    Stainless Steel Legs
    Catalog Number
    PLEGSS
    No accessories available.