Image for IR Window from nVent | Hoffman
+ / - Hover over image to Zoom

IR Window

Bulletin Number:

  • A80RW
  • Industry Standards:

    UL 50 Component Recognized; Type 4, 12. File No.: E362489
    UL 50V Component Recognized. File No.: E362489

    cCSAus Certified; Type 3, 4, 12. File No.: 249383 NEMA/EEMAC Type 3, 4, 12 IEC60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    IR Windows provide a safe, efficient, and accurate way to perform electrical inspections or predictive maintenance without removing the panels or disturbing the electrical equipment. Installing the IR Windows can help protect employees from potential arc flash hazards and comply with NFPA70E safety guidelines. The special design and feature enable quicker inspections which save money and time. Made with durable broadband crystal optic and aluminum housing materials, IR Windows can be mounted to any enclosure. Equipped with HYDROGARD™ lens moisture protection, IR Windows can be installed both indoors and outdoors. IR Windows work with any thermal imager, expanding the application to many industries. Each kit comes with a self-adhesive drilling template, hardware, and step-by-step instructions for easy installation or can be preinstalled into Hoffman enclosures.

    Specifications:

  • Spring-loaded cover opens and retains position. Clear cover design allows for visual inspection when closed
  • Arc flash tested against a 50kA short circuit for 1 second at 11kV
  • Quarter-turn locking system for quick access
  • Built-in silicone gaskets for protection against water and dust ingress
  • Gasket maximum temperature: 250 C/482 F; Body maximum temperature: 659 C/1218 F; Optic maximum temperature: 1400 C/2552 F.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number X in. Y in. Z in. Description Crystal Thickness in. Free Diameter Space Required for Mounting in.
    Catalog Number X in. Y in. Z in. Description Crystal Thickness in. Free Diameter Space Required for Mounting in.
    2.9 4.2 0.8 3-in. (75 mm) IR Window 2.0 4.50
    3.7 5.0 0.8 4-in. (100 mm) IR Window 4.0 5.50