Image for Type 12 Hinged Window Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Type 12 Hinged Window Kit

Bulletin Number:

  • A80W
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Component Recognized; Type 12; File No. E61997 CSA Type 12; File No. 42186 NEMA/EEMAC Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For use as a viewing window where access to components mounted behind the window is required. Window is .25-in. (6-mm) clear acrylic. Easily mounted by drilling the appropriate mounting holes. All mounting hardware is provided. Continuous gaskets on all openings maintain UL Type 12 integrity. Finish is ANSI 61 gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. S in. Window Size M x N in. Overall L x W in. T in.
    Catalog Number A in. B in. C in. S in. Window Size M x N in. Overall L x W in. T in.
    12 12 1.49 10.44 10.28 x 10.28 12.00 x 12.00 -
    16 12 1.49 10.44 14.28 x 10.28 16.00 x 12.00 14.44
    20 16 1.49 14.44 18.28 x 14.28 20.00 x 16.00 18.44
    24 20 1.49 18.44 22.28 x 18.28 24.00 x 20.00 22.44
    30 24 1.49 22.44 28.28 x 22.28 30.00 x 24.00 28.44
    20 20 1.49 18.44 18.28 x 18.28 20.00 x 20.00 -