Image for Universal Barrier Panel for Free-Stand/Floor-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Universal Barrier Panel for Free-Stand/Floor-Mount Enclosures

Bulletin Number:

  • PNLFS
  • Industry Standards:

    UL 508A Listed; Type 1; File Number E482010 cUL Listed per CSA C22.2 No. 14-18; Type 1; File Number E482010 NEMA/EEMAC Type 1 IEC 60529, IP20
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.

    Application:

    The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.

    Specifications:

  • 14 gauge steel or galvanized steel
  • Meet UL Type 1 construction requirements when installed in an nVent HOFFMAN enclosure
  • Top and bottom barrier plates included to provide a full-depth separation
  • Main barrier plate has a 6-inch extender to add flexibility when mounting
  • Quick release hinges used to secure the main barrier plate to the top barrier plate to simplify installation
  • Ground stud on the main barrier plate
  • Mount to the welded or removable centerpost of an enclosure; the barrier panel cannot be installed in free-stand or floor-mount enclosures without a centerpost
  • Mounting hardware and brackets included
  • Finish:

    White polyester powder paint or conductive, corrosion-resistant coating
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H in. W in. D in. Finish Fits Enclosure Height x Depth in.
    Catalog Number H in. W in. D in. Finish Fits Enclosure Height x Depth in.
    59.80 2.60 11.80 Painted 60 x 12
    59.80 2.60 17.80 Painted 60 x 18
    59.80 2.60 23.80 Painted 60 x 24
    61.80 2.60 9.800 Painted 62 x 10
    61.80 2.60 11.80 Painted 62 x 12
    61.80 2.60 17.80 Painted 62 x 18
    71.80 2.60 11.80 Painted 72 x 12
    71.80 2.60 17.80 Painted 72 x 18
    71.80 2.60 23.80 Painted 72 x 24
    73.80 2.60 11.80 Painted 74 x 12
    73.80 2.60 17.80 Painted 74 x 18
    73.80 2.60 23.80 Painted 74 x 24
    83.80 2.60 17.80 Painted 84 x 18
    83.80 2.60 23.80 Painted 84 x 24
    89.80 2.60 17.80 Painted 90 x 18
    89.80 2.60 19.80 Painted 90 x 20
    89.80 2.60 23.80 Painted 90 x 24
    59.80 2.60 11.80 Plated 60 x 12
    59.80 2.60 17.80 Plated 60 x 18
    59.80 2.60 23.80 Plated 60 x 24
    61.80 2.60 9.800 Plated 62 x 10
    61.80 2.60 11.80 Plated 62 x 12
    61.80 2.60 17.80 Plated 62 x 18
    71.80 2.60 11.80 Plated 72 x 12
    71.80 2.60 17.80 Plated 72 x 18
    71.80 2.60 23.80 Plated 72 x 24
    73.80 2.60 11.80 Plated 74 x 12
    73.80 2.60 17.80 Plated 74 x 18
    73.80 2.60 23.80 Plated 74 x 24
    83.80 2.60 17.80 Plated 84 x 18
    83.80 2.60 23.80 Plated 84 x 24
    89.80 2.60 17.80 Plated 90 x 18
    89.80 2.60 19.80 Plated 90 x 20
    89.80 2.60 23.80 Plated 90 x 24