Image for Type 1 Pull Box Perforated Panel from nVent | Hoffman
+ / - Hover over image to Zoom

Type 1 Pull Box Perforated Panel

Bulletin Number:

  • PNLP
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed for use in a standard Type 1 screw cover pull box. Provides a fast and easy means to mount electrical equipment. The Type 1 Pull Box Perforated Panel is ideal for mounting components that require infrequent access such as control transformers, terminals and contactors.

    Description:

    Panel is formed to provide 7/16-in. space off back of pull box for component mounting screw clearance and includes a grounding hole to terminate equipment grounding conductors. Ideal for mounting components that require infrequent access such as control transformers, terminals and contactors.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Panel Size D x E in. Panel Gauge Fits Pull Box
    Catalog Number Panel Size D x E in. Panel Gauge Fits Pull Box
    4.40 x 5.50 16 ASE6X6X__
    6.40 x 7.50 16 ASE8X8X__
    10.40 x 11.50 16 ASE12X12X__
    16.40 x 17.50 16 ASE18X18X__
    22.40 x 23.50 16 ASE24X24X__