Image for Swing-Out Rack Mounting Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Swing-Out Rack Mounting Frames

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Full-length 10 gauge swing-out rack mounting frames are available for mounting 19-in. (483-mm) rack mounting equipment. The frame pivots within the enclosure to allow access to the back of the mounted equipment. The frames can be installed in 72.00-in. (1829-mm) and 90.00-in. (2286-mm) high enclosures that are 30.00-in. (762-mm) or 36.00-in. (914-mm) wide. They can be installed in 60.00-in. (1524-mm) or 72.00-in. (1829-mm) wide enclosures if a center panel support is used. Mounting holes are tapped with #10-32 threads spaced per EIA standard. The design features smooth operation and secure positioning anywhere along the horizontal mounting channels. Frame swings from the left side. All frames are white and furnished with plated mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. M in. T in. Number of Units Fits Enclosure Size A x B in. D max in. Description Use With For Rack Size in. Panel Space in.
    Catalog Number A in. B in. M in. T in. Number of Units Fits Enclosure Size A x B in. D max in. Description Use With For Rack Size in. Panel Space in.
    72.06 30.06 9.09 57.88 33 72.06 x 30.06 16.25 - - - -
    72.06 36.06 9.09 57.88 33 72.06 x 36.06 24.25 Full Swing-Out Frame A727218SSFSD<br>A727224SSFSD 19 57.99
    90.06 36.06 9.34 75.28 43 90.06 x 36.06 24.25 - - - -