Image for Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures wit from nVent | Hoffman
+ / - Hover over image to Zoom

Swing-Out Panels for Free-Stand Type 4, 4X and 12 Enclosures with Mounting Channel

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panels for Free-Stand Type 12 Enclosures, Free-Stand Type 4 Enclosures and One-Door Type 4X Free-Stand Fiberglass Enclosures. Full-length and half-length swing-out panels are available. Half-length panels can be located in the upper or lower portion of the enclosures. Swing-out panels have a 10 gauge steel support frame and two heavy-gauge continuous hinges which permit the panel to swing completely out of the enclosure if it is located within approximately 10.75 in. (273 mm) of the door. These panels are 12 gauge steel and can be mounted on either side of the enclosure. Panels are finished with white polyester powder paint and furnished with plated mounting hardware.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Use With Description Panel Size D x E in. Fits Enclosure A x B in. Q in.
    Catalog Number A in. B in. Use With Description Panel Size D x E in. Fits Enclosure A x B in. Q in.
    60 19 A72H2518FS Full Panel 60.00 x 18.81 72.00 x 24.00 21.84
    30.88 19 A72H2518FS Half Swing-Out Panel 30.88 x 18.81 72.00 x 24.00 21.84
    60 25 A72H3124FS Full Panel 60.00 x 24.81 72.00 x 30.00 27.84
    30.88 25 A72H3124FS Half Panel 30.88 x 24.81 72.00 x 30.00 27.84
    60 31 A72H3724FS Full Panel 60.00 x 30.81 72.00 x 36.00 33.84
    30.88 31 A72H3724FS Half Panel 30.88 x 30.81 72.00 x 36.00 33.84
    78 31 - Full Panel 78.00 x 30.81 90.00 x 36.00 33.84
    39.88 31 - Half Panel 39.88 x 30.81 90.00 x 36.00 33.84