Image for Side-Mounted Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Side-Mounted Panels

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panels provide extra mounting space on the sides of enclosures. 12 gauge steel side-mounting panels are painted white. Conductive panels are steel with a conductive, corrosion-resistant coating. Panels attach securely to mounting channels. Plated steel mounting hardware is furnished.

    Notes:

  • A90SMP14 and A90SMP14G will not fit 18.06-in.deep two-door enclosures (FSD style) if regular panel is also installed.
  • A90SMP20 and A90SMP20G will not fit 20.12-in. deep enclosures. Will not fit 24.12-in. deep two-door enclosures (FSD style) if regular panel is also installed.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Panel Size D x E in. Fits Enclosure A in.
    Catalog Number A in. B in. Description Panel Size D x E in. Fits Enclosure A in.
    48 14 Painted steel 48.00 x 14.00 60.00
    - - Conductive 48.00 x 14.00 60.00
    60 14 Painted steel 60.00 x 14.00 72.00
    - - Conductive 60.00 x 14.00 72.00
    60 20 Painted steel 60.00 x 20.00 72.00
    - - Conductive 60.00 x 20.00 72.00
    78 14 Painted steel 78.00 x 14.00 90.00
    - - Conductive 78.00 x 14.00 90.00
    78 20 Painted steel 78.00 x 20.00 90.00
    - - Conductive 78.00 x 20.00 90.00