Image for Panels for Medium Type 1 Enclosures from nVent | Hoffman
+ / - Hover over image to Zoom

Panels for Medium Type 1 Enclosures

Bulletin Number:

  • PNLT1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel panels are 14 or 12 gauge with a white polyester powder paint finish. Panel mounting hardware is furnished with enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Panel Size D x E in. Panel Thickness ga.
    Catalog Number A in. B in. Panel Size D x E in. Panel Thickness ga.
    13 10.5 13.00 x 10.50 14
    17 10.5 17.00 x 10.50 14
    13 14.5 13.00 x 14.50 14
    17 14.5 17.00 x 14.50 14
    21 14.5 21.00 x 14.50 14
    16.25 16.25 15.00 x 16.50 14
    13 18.5 13.00 x 18.50 14
    17 18.5 17.00 x 18.50 14
    21 18.5 21.00 x 18.50 14
    27 18.5 26.00 x 18.50 14
    21 22.5 21.00 x 22.50 12
    26 22.5 26.00 x 22.50 12
    32 22.5 32.00 x 22.50 12
    26 28.5 26.00 x 28.50 12
    32 28.5 32.00 x 28.50 12