Image for Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access from nVent | Hoffman
+ / - Hover over image to Zoom

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panels for one-door, single-access and one-door, dual-access Free-Stand Type 12 Enclosures, Free-Stand Type 4 Enclosures and One-Door Type 4X Free-Stand Fiberglass Enclosures. Panels are 12 gauge steel and can be positioned anywhere along horizontal mounting channels (see dimension drawing Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware.

    Notes:

    Use combinations of panels for 3-5 door A 28 enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Use With Description Panel Size in. Fits Enclosure A x B in.
    Catalog Number A in. B in. Use With Description Panel Size in. Fits Enclosure A x B in.
    48 20 A72H2518FS Full Panel 48.00 x 20.00 60.00 x 24.00
    48 20 A72H2518FS Full Panel 48.00 x 20.00 60.00 x 24.00
    24.88 20 A72H2518FS Half Panel 24.88 x 20.00 60.00 x 24.00
    24.88 20 A72H2518FS Half Panel 24.88 x 20.00 60.00 x 24.00
    60 20 A72H2518FS Full Panel 60.00 x 20.00 72.00 x 24.00
    60 20 A72H2518FS Full Panel 60.00 x 20.00 72.00 x 24.00
    30 20 A72H2518FS Half Panel 30.88 x 20.00 72.00 x 24.00
    30.88 20 A72H2518FS Half Panel 30.88 x 20.00 72.00 x 24.00
    78 20 - Full Panel 78.00 x 20.00 90.00 x 24.00
    78 20 - Full Panel 78.00 x 20.00 90.00 x 24.00
    39.88 20 A72H2518FS Half Panel 39.88 x 20.00 90.00 x 24.00
    39.88 20 A72H2518FS Half Panel 39.88 x 20.00 90.00 x 24.00
    60 26 A72H3124FS Full Panel 60.00 x 26.00 72.00 x 30.00
    60 26 A72H3124FS Full Panel 60.00 x 26.00 72.00 x 30.00
    30 26 A72H3124FS Half Panel 30.88 x 26.00 72.00 x 30.00
    30.88 26 A72H3124FS Half Panel 30.88 x 26.00 72.00 x 30.00
    48 32 A72H3724FS Full Panel 48.00 x 32.00 60.00 x 36.00
    48 32 A72H3724FS Full Panel 48.00 x 32.00 60.00 x 36.00
    24.88 32 A72H3724FS Half Panel 24.88 x 32.00 60.00 x 36.00
    24.88 32 A72H3724FS Half Panel 24.88 x 32.00 60.00 x 36.00
    60 32 A72H3724FS Full Panel 60.00 x 32.00 72.00 x 36.00
    60 32 A72H3724FS Full Panel 60.00 x 32.00 72.00 x 36.00
    30 32 A72H3724FS Half Panel 30.88 x 32.00 72.00 x 36.00
    30.88 32 A72H3724FS Half Panel 30.88 x 32.00 72.00 x 36.00
    78 32 - Full Panel 78.00 x 32.00 90.00 x 36.00
    78 32 - Full Panel 78.00 x 32.00 90.00 x 36.00
    39 32 A72H3724FS Half Panel 39.88 x 32.00 90.00 x 36.00
    39.88 32 A72H3724FS Half Panel 39.88 x 32.00 90.00 x 36.00