Image for Panels for Free-Stand Single- and Dual-Access Two-Door Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access Two-Door Enclosures with Mounting Channel

Bulletin Number:

  • PNL30
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panels for two-door single access and two-door dual access Free-Stand Type 4, 4X and 12 Enclosures with mounting channel are 11 gauge steel and can be positioned anywhere along horizontal mounting channels (see Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Some assembly is required. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware. Center support is furnished with each full panel or half panel for two-door enclosures. The center support attaches to the top and bottom mounting channels and can be positioned from front to back in the enclosure. The center support can be used with heavy duty panel supports to support panels of various heights.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. Description Fits Enclosure A x B in. Panel Size in. G in.
    Catalog Number Express Modifications A in. B in. Description Fits Enclosure A x B in. Panel Size in. G in.
    Yes 48 44 Full Panel 60.00 x 48.00 48.00 x 44.00 23.12
    Yes 49 44 Full Panel 60.00 x 48.00 48.00 x 44.00 23.12
    Yes 60 44 Full Panel 72.00 x 48.00 60.00 x 44.00 29.12
    Yes 60 44 Full Panel 72.00 x 48.00 60.00 x 44.00 29.12
    Yes 30.88 44 Half Panel 72.00 x 48.00 30.88 x 44.00 29.12
    Yes 30.88 44 Half Panel 72.00 x 48.00 30.88 x 44.00 29.12
    Yes 60 56 Full Panel 72.00 x 60.00 60.00 x 56.00 29.12
    Yes 60 56 Full Panel 72.00 x 60.00 60.00 x 56.00 29.12
    Yes 30.88 56 Half Panel 72.00 x 60.00 30.88 x 56.00 29.12
    Yes 30.88 56 Half Panel 72.00 x 60.00 30.88 x 56.00 29.12
    Yes 60 68 Full Panel 72.00 x 72.00 60.00 x 68.00 29.12
    Yes 60 68 Full Panel 72.00 x 72.00 60.00 x 68.00 29.12
    Yes 30.88 68 Half Panel 72.00 x 72.00 30.88 x 68.00 29.12
    Yes 30.88 56 Half Panel 72.00 x 72.00 30.88 x 68.00 29.12
    Yes 78 68 Full Panel 90.00 x 72.00 78.00 x 68.00 38.12
    Yes 78 68 Full Panel 90.00 x 72.00 78.00 x 68.00 38.12
    Yes 39.88 68 Half Panel 90.00 x 72.00 39.88 x 68.00 38.12
    Yes 39.88 68 Half Panel 90.00 x 72.00 39.88 x 68.00 38.12
    Yes 78 44 Full Panel 90.00 x 48.00 78.00 x 44.00 38.12
    Yes 78 44 Full Panel 90.00 x 48.00 78.00 x 44.00 38.12
    Yes 39.88 44 Half Panel 90.00 x 48.00 39.88 x 44.00 38.12
    Yes 39.88 44 Half Panel 90.00 x 48.00 39.88 x 44.00 38.12