Image for Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panel

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Panels are 12 gauge steel with a white polyester powder paint or conductive finish. Ground hole is labeled. Sized for M6 fastener.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
 
Catalog Number A in. B in. D in. Panel Size D x E in. Fits INLINE HMI Enclosure E in.
Catalog Number A in. B in. D in. Panel Size D x E in. Fits INLINE HMI Enclosure E in.
5.91 5.91 5.16 5.16 x 5.16 LLB161612 -
5.91 5.91 - 5.16 x 5.16 - -
7.87 5.91 - 7.13 x 5.16 - -
7.87 5.91 - 7.13 x 5.16 - -
9.84 7.87 9.09 9.10 x 7.13 LLB252512 7.13
9.84 7.87 - 9.10 x 7.13 - -
11.81 9.84 - 11.07 x 9.10 - -
11.81 9.84 - 11.07 x 9.10 - -
13.78 11.81 - 13.04 x 11.07 - -
13.78 11.81 - 13.04 x 11.07 - -
7.87 15.75 - 7.13 x 15.01 - -
7.87 15.75 - 7.13 x 15.01 - -
7.87 23.62 - 7.13 x 22.89 - -
7.87 23.62 - 7.13 x 22.89 - -