Image for Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Kits allow mounting standard Hoffman junction box and NEMA style panels (purchase separately) near the front of the enclosure for easy access to or reading of gauges, switches, pilot lights and other components. Kits consist of heavy-gauge brackets and hinges which are easily installed by drilling small holes in the sides of the enclosure and bolting the brackets in place. External screws are stainless steel; internal components are plated steel. All mounting hardware and instructions are provided. Sealing washers ensure the enclosure will meet original JIC or NEMA standards after installation. Swing-Out Panel Kits do not fit single-door disconnect enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Maximum Load lb. Use In
    Catalog Number Description Maximum Load lb. Use In
    Junction Box Kit 25 - Junction boxes where A x B is 8.00 x 6.00 in. (203 x 152 mm) or larger<br>- HCLO Type 3R enclosures where A x B is 16.00 x 12.00 in. (406 x 305 mm) or smaller
    Wall-Mount Enclosure Kit 100 - One-door Type 4, 4X, 12 and 13 enclosures where A x B is 12.00 x 12.00 in. (305 x 305 mm) or larger<br>- HCLO Type 3R enclosures where A x B is 16.00 x 16.00 in. (406 x 406 mm) or larger<br>- HCR Type 3R enclosures where A x B is 16.00 x 12.00 (406 x 305 mm) or larger<br>- Type 1 enclosures where A x B is 42.00 x 30.00 in. (1067 x 762 mm) or larger