Image for Heavy Duty Panel Supports from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Heavy Duty Panel Supports

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Heavy Duty Panel Supports, sold in pairs, are used in place of the panel supports furnished with panels when heavy equipment will be installed on the panels. They extend to the bottom of the enclosure. Adjustable mounting studs allow mounting of different height panels or a combination of panels. Use mounting hardware furnished with panels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure A in. Support Length in. Description Length in. Use With
    Catalog Number Fits Enclosure A in. Support Length in. Description Length in. Use With
    60.00 57.25 - - -
    90.00 87.25 - - -
    72.00 69.25 Two Full-Length Panel Supports 60.25 A72H2518FS, A72H3124FS, A72H3724FS