Close
- Home>
- Products>
- Accessories>
- Panels & Panel Accessories>
- Barrier Panel, 84x18, Painted

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345617043695",
"Attributes" : { }
}]
Bulletin Number:
Model Code:
Industry Standards:
Select an Item.
Close

Catalog Number | H in. | W in. | D in. | Finish | Fits Enclosure Height x Depth in. |
---|
Catalog Number | H in. | W in. | D in. | Finish | Fits Enclosure Height x Depth in. |
---|---|---|---|---|---|
A60BP12 | 59.80 | 2.60 | 11.80 | Painted | 60 x 12 |
A60BP18 | 59.80 | 2.60 | 17.80 | Painted | 60 x 18 |
A60BP24 | 59.80 | 2.60 | 23.80 | Painted | 60 x 24 |
A62BP10 | 61.80 | 2.60 | 9.800 | Painted | 62 x 10 |
A62BP12 | 61.80 | 2.60 | 11.80 | Painted | 62 x 12 |
A62BP18 | 61.80 | 2.60 | 17.80 | Painted | 62 x 18 |
A72BP12 | 71.80 | 2.60 | 11.80 | Painted | 72 x 12 |
A72BP18 | 71.80 | 2.60 | 17.80 | Painted | 72 x 18 |
A72BP24 | 71.80 | 2.60 | 23.80 | Painted | 72 x 24 |
A74BP12 | 73.80 | 2.60 | 11.80 | Painted | 74 x 12 |
A74BP18 | 73.80 | 2.60 | 17.80 | Painted | 74 x 18 |
A74BP24 | 73.80 | 2.60 | 23.80 | Painted | 74 x 24 |
A84BP18 | 83.80 | 2.60 | 17.80 | Painted | 84 x 18 |
A84BP24 | 83.80 | 2.60 | 23.80 | Painted | 84 x 24 |
A90BP18 | 89.80 | 2.60 | 17.80 | Painted | 90 x 18 |
A90BP20 | 89.80 | 2.60 | 19.80 | Painted | 90 x 20 |
A90BP24 | 89.80 | 2.60 | 23.80 | Painted | 90 x 24 |
A60BP12G | 59.80 | 2.60 | 11.80 | Plated | 60 x 12 |
A60BP18G | 59.80 | 2.60 | 17.80 | Plated | 60 x 18 |
A60BP24G | 59.80 | 2.60 | 23.80 | Plated | 60 x 24 |
A62BP10G | 61.80 | 2.60 | 9.800 | Plated | 62 x 10 |
A62BP12G | 61.80 | 2.60 | 11.80 | Plated | 62 x 12 |
A62BP18G | 61.80 | 2.60 | 17.80 | Plated | 62 x 18 |
A72BP12G | 71.80 | 2.60 | 11.80 | Plated | 72 x 12 |
A72BP18G | 71.80 | 2.60 | 17.80 | Plated | 72 x 18 |
A72BP24G | 71.80 | 2.60 | 23.80 | Plated | 72 x 24 |
A74BP12G | 73.80 | 2.60 | 11.80 | Plated | 74 x 12 |
A74BP18G | 73.80 | 2.60 | 17.80 | Plated | 74 x 18 |
A74BP24G | 73.80 | 2.60 | 23.80 | Plated | 74 x 24 |
A84BP18G | 83.80 | 2.60 | 17.80 | Plated | 84 x 18 |
A84BP24G | 83.80 | 2.60 | 23.80 | Plated | 84 x 24 |
A90BP18G | 89.80 | 2.60 | 17.80 | Plated | 90 x 18 |
A90BP20G | 89.80 | 2.60 | 19.80 | Plated | 90 x 20 |
A90BP24G | 89.80 | 2.60 | 23.80 | Plated | 90 x 24 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.
Application:
The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.Specifications:
Downloads
( 1 - 11 of 11 )
Certifications
Documents
Media
Barrier Panel, 84x18, Painted
Catalog Number |
A84BP18
|
H in. | 83.80 |
W in. | 2.60 |
D in. | 17.80 |
Finish | Painted |
Fits Enclosure Height x Depth in. | 84 x 18 |
No accessories available.
Connect With Us