Image for UL-Recognized Hardware Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

UL-Recognized Hardware Kits

Bulletin Number:

  • A80HS
  • Industry Standards:

    UL 508A recognized components CSA File No. 42186: Type 4, 4X, 12, 13 Cabinet maintains up to UL Type 4X when included hardware is used per instructions.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    These UL-recognized mountings kits are designed to maintain the overall UL Type rating of the enclosure when component mounting holes penetrate the exterior of the enclosure. These hardware kits are conveniently offered in three common fastener sizes to meet various applications.

    Features:

  • Each kit provides the capability of sealing 10 hole penetrations
  • Kits are offered in 10-32, 1/4-20 and 3/8-16 fastener sizes
  • Stainless steel fasteners
  • Kit contains screws, sealing washers and locking nuts
  • Kit is UL-recognized as a means to maintain UL enclosure cabinet rating up to Type 4X
  • Specifications:

  • Fasteners are made of stainless steel
  • Sealing washer has integral rubber sealing and stainless steel washer
  • Finish:

    Brushed, bright stainless steel
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fastener Size Nominal Fastener Length (Inches) Drill Hole Size in.
    Catalog Number Fastener Size Nominal Fastener Length (Inches) Drill Hole Size in.
    10-32 5/8 7/32
    1/4-20 1 9/32
    3/8-16 1 13/32