Image for Rack Mounting Angles - L Style (Type RP) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack Mounting Angles - L Style (Type RP)

Bulletin Number:

  • A80
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For Free-Stand Enclosures, Type 12 (Bulletin A30), Free-Stand Enclosures, Type 4 (Bulleting A4L) and One-Door Free-Stand Fiberglass Enclosures, Type 4X (Bulletin A17). Pairs of full-length or half-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment. Type RP rack mounting angles are 10 gauge steel with mounting holes tapped #10-32 thread and spaced per EIA standard RS-310-D universal spacing. Angles and mounting hardware are plated. All mounting hardware is furnished.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits Enclosure A x B in. For Rack Size in. K in. L in. M in. T in. Number of Units
    Catalog Number Description Fits Enclosure A x B in. For Rack Size in. K in. L in. M in. T in. Number of Units
    Two full-length angles 60.00 x 24.00 19.00 3.78 49.00 7.78 1.94 28
    Two half-length angles 60.00 x 24.00 19.00 3.59 26.25 7.59 1.94 15
    Two full-length angles 72.00 x 24.00 19.00 3.66 61.25 7.66 1.94 35
    Two half-length angles 72.00 x 24.00 19.00 3.97 31.50 7.97 1.94 18
    Two full-length angles 72.00 x 30.00 24.00 3.66 61.25 7.66 2.44 35
    Two half-length angles 72.00 x 30.00 24.00 3.97 31.50 7.97 2.44 18
    Two full-length angles 90.00 x 24.00 19.00 3.91 78.75 7.91 1.94 45
    Two half-length angles 90.00 x 24.00 19.00 4.09 40.25 8.09 1.94 23